CY8C4147LCE-HV423
Active and preferred
RoHS Compliant
Lead-free

CY8C4147LCE-HV423

PSOC™ 4 HVPA-144K: Automotive MCU with Arm® Cortex® M0+, 12V Direct, LIN PHY, & ASIL-C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LCE-HV423
CY8C4147LCE-HV423


Product details

  • 16-20 bit Precision ΔΣ ADC
    2
  • AECQ available
    Yes
  • CAN-FD
    No
  • Classification
    ISO 26262-compliant
  • Code Flash with ECC
    128 KByte
  • CRYPTO
    No
  • Data Flash with ECC
    8 KByte
  • Digital Channels
    4
  • Family
    PSOC™ 4 HVPA-144K
  • GPIOs
    9
  • High Voltage measurement accuracy (with HV divider)
    0.15 %
  • High Voltage measurement Ios (with HV divider)
    2
  • High Voltage Subsystem (LDO, LIN PHY)
    Yes
  • iso-UART
    No
  • LIN Controller
    Yes
  • LIN
    1
  • Packaging
    Tray
  • SCB Blocks
    1
  • SRAM with ECC
    8 KByte
  • Target Application
    IBS
  • TCPWM Blocks
    4
  • Temperature
    - 40°C - + 125°C
  • Voltage measurement accuracy
    0.15 %

OPN
CY8C4147LCE-HV423
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
PSOC™ 4 HVPA-144K Automotive grade microcontroller: Arm® Cortex® M0+ CPU, 12V direct operation, high precision analog, integrated LIN PHY, ASIL-C

Features

  • Revolutionary semiconductor material - Silicon Carbide
  • Very low switching losses
  • Threshold-free on state characteristic
  • 0V turn-off gate voltage
  • Benchmark gate threshold voltage, VGS(th)=4.5V
  • Fully controllable dv/dt
  • Commutation robust body diode, ready for synchronous rectification
  • Temperature independent turn-off switching losses
  • Sense pin for optimized switching performance
  • Suitable for HV creepage requirements
  • XT interconnection technology for best-in-class thermal performance

Benefits

  • Efficiency improvement
  • Enabling higher frequency
  • Increased power density
  • Cooling effort reduction
  • Reduction of system complexity and cost
Documents

Design resources

Developer community