- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
ENPOWER first to adopt Infineon's latest 750 V automotive-grade discrete IGBT EDT2 devices
ENPOWER first to adopt Infineon's latest 750 V automotive-grade discrete IGBT EDT2 devices
Market News
Munich, Germany – 1 June, 2022 – Zhuhai ENPOWER Electric Co., Ltd. (ENPOWER), a China based leading supplier of inverters for the automotive industry, is the first to integrate the latest 750 V automotive-grade IGBTs AIKQ120N75CP2 and AIKQ200N75CP2 from Infineon Technologies AG (FSE:IFX / OTCQX: IFNNY). The discrete IGBT EDT2 devices in TO-247PLUS package enable performance boosts and system cost savings in main inverter applications and DC link discharge switches of electric vehicles. Additionally, they offer greater design freedom for achieving system integration targets.
“ENPOWER firmly follows the technology route of designing motor control units (MCUs) with discrete components, and continuously develops products that are both good and cost-advantageous, therefore to always maintain the competitive advantage of our MCUs in the market,” said Liu Hongxin, ENPOWER’s R&D director of MCU. “Infineon’s industry-leading discrete IGBTs are compatible with the last generation in terms of packaging. Together with the high current density, ultra-low saturation voltage drop and very good parallel performance, power density of our products has increased by more than 20 percent, further improving competitiveness of our products.”
“We are very happy about this close and successful collaboration with ENPOWER. This project further highlights our strong position in the inverter application,“ said Dr. Robert Hermann, Product Line Head for Automotive High Power Discretes and Chips at Infineon. “Leveraging our technology expertise and system understanding allows us to bring innovative solutions to the market perfectly matching customers’ needs.”
The benchmark EDT2 technology has been introduced to the market very successfully. It is available in a TO247 package optimized for automotive discrete traction inverters. The new 120 A and 200 A (at 100°C) product variants expand Infineon's portfolio of discrete high-voltage devices for automotive applications. Discrete based inverters are beneficial in terms of scalability, flexibility and overall system cost.
Additionally, the 750 V EDT2 technology enables high-performance system designs. With a rated current of 200 A, the AIKQ200N75CP2 is the best-in-class discrete IGBT in a TO247Plus package. Thus, for a defined target power class, fewer devices are needed in parallel, power density can be increased and system costs reduced. Due to the high quality, Infineon’s IGBTs are significant building blocks for dependable inverter systems.
About ENPOWER:
Zhuhai Enpower Electric Co., Ltd (ENPOWER) is a leading Chinese enterprise focusing on the R&D and production of new energy vehicle power systems. The product offering comprises of core components and services of new energy vehicle power system such as drive motor, motor controller, vehicle charger, DC-DC converter for Geely Automobile, SAIC-GM-Wuling, Changan Automobile, BAIC, JAC, Weimar, Xiaopeng, Ford, ZF, etc. The products are used in all new energy vehicles, hybrid models, construction machinery, off-road vehicles and other fields.
Press Photos
enpower
The discrete IGBT EDT2 devices in TO-247PLUS package from Infineon Technologies enable performance boosts and system cost savings in main inverter applications and DC link discharge switches of electric vehicles.
JPEG
2126x1449 px
Information Number : INFATV202206-088