- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Überblick
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Überblick
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Überblick
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Überblick
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Überblick
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Überblick
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Überblick
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Drones
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
- Industrial & Medical SMPS
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Juni 08, 2026
Wirtschaftspresse
Juni 03, 2026
Wirtschaftspresse
Mai 29, 2026
Wirtschaftspresse
Mai 20, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Juni 08, 2026
Wirtschaftspresse
Juni 03, 2026
Wirtschaftspresse
Mai 29, 2026
Wirtschaftspresse
Mai 20, 2026
Motormanagement und pneumatische Sitzsysteme: Infineon bringt zwei barometrische XENSIV™-Luftdrucksensoren auf den Markt
Motormanagement und pneumatische Sitzsysteme: Infineon bringt zwei barometrische XENSIV™-Luftdrucksensoren auf den Markt
Market News
München – 26. Juni 2023 – Die Infineon Technologies AG stellt zwei neue XENSIV™-Luftdrucksensoren vor: den KP464 und den KP466, die beide für Anwendungen in der Automobilindustrie vorgesehen sind. Während der KP464 in erster Linie für das Motormanagement entwickelt wurde, ist der KP466 BAP-Sensor für Sitzkomfortfunktionen konzipiert.
KP464 ermöglicht Kraftstoffeinsparung und reduziert Stromverbrauch
Der BAP-Sensor KP464 misst den Luftdruck, der von Höhe und Wetterbedingungen abhängt. Das Motormanagementsystem nutzt die Messdaten des Sensors, um die Luftdichte zu berechnen und ein optimales Luft-Kraftstoff-Gemisch zu gewährleisten. Diese Funktion ist entscheidend, um die Kraftstoffeffizienz zu verbessern und den Energieverbrauch zu senken. Durch den geringeren Energieverbrauch kann der Ausstoß von CO2 und anderen Schadstoffen reduziert werden. Der BAP-Sensor KP464 von Infineon kombiniert die Druckmessung mit zusätzlichen Diagnosefunktionen des Sensorelements. Der geringere Stromverbrauch und die Verkleinerung des Gehäuses erhöhen die Effizienz des Bauteils.
KP466 sorgt für mehr Komfort und technische Vorteile
Mit der nächsten Generation des BAP-Sensors KP466 ermöglicht Infineon Sitzherstellern die Entwicklung innovativer pneumatischer Sitzsysteme mit vielen Zusatzfunktionen, die besonders komfortabel sind und klare technische Vorteile bieten. So ermöglicht die Multikontursitzfunktion dem Fahrzeuginsassen, die Kontur des Sitzes an seine individuellen Bedürfnisse anzupassen. In die Lordosenstütze und das Sitzkissen integrierte Luftzellen sorgen dafür, dass sich der Sitz dem Körper anpasst. Massagefunktionen erhöhen den Komfort auf langen Strecken zusätzlich, indem die Luftzellen abwechselnd aufgeblasen und abgelassen werden. Die Fahrdynamikfunktion passt die Seitenwangen des Sitzes automatisch an die aktuelle Fahrsituation an und sorgt so für eine optimale Stabilität der Insassen auch bei Kurvenfahrten.
Die verbesserte Lösung verbraucht deutlich weniger Energie und verfügt über ein miniaturisiertes Fünf-Loch-Gehäuse. Das System überwacht ständig den Druckzustand und passt den Druck in den Kissen den aktuellen Anforderungen an. Dazu verwendet es mehrere Absolutdrucksensoren, die den Druck im gesamten System überwachen. Die Infineon-Sensoren sind SPI-fähig, so dass das System effizient kommunizieren kann.
Technische Eigenschaften der Sensoren KP464 und KP466
Die beiden Sensoren KP464 und KP466 sind leistungsstarke, hochgenaue, miniaturisierte digitale Absolutdrucksensoren, die auf dem kapazitiven Messprinzip basieren. Die Sensoren sind nach dem Standard AEC-Q103-002 qualifiziert, um die Anforderungen der Automobilindustrie zu erfüllen. Dadurch reduzieren sie den Aufwand und das Fehlerrisiko bei der Modul- und Systemqualifizierung. Sie sind mikromechanisch aufgebaut und verfügen über eine monolithisch integrierte Signalaufbereitungsschaltung. Beide Bausteine wandeln einen physikalischen Druck in einen 10-, 12- oder 14-Bit-Digitalwert um und übertragen die Information über die SPI-Schnittstelle.
Zusätzlich können beide Sensoren in eine so genannten Daisy-Chain integriert werden, welche die Anzahl an Verbindungspins des kommunizierenden Mikrocontrollers bei beliebiger Anzahl von verwendeten Drucksensoren minimiert. Dies ist auch in Kombination mit anderen Systemkomponenten von Infineon möglich.
Außerdem ist auf den Chips ein Temperatursensor integriert. Abhängig vom empfangenen SPI-Kommando werden die 10-, 12- oder 14-Bit-Temperaturdaten ebenfalls über die SPI-Schnittstelle übertragen. Beide Bauteile verfügen über einen speziellen Power-Down-Modus, mit dem der Anwender den Stromverbrauch der Sensoren weiter reduzieren kann. Darüber hinaus verfügen die Sensoren über eine Diagnosefunktion, mit der sowohl die Sensorzellen als auch der Signalpfad getestet werden können, was die Zuverlässigkeit erhöht. Diese Diagnose kann automatisch bei Sensorstart und Sensoraufwachen erfolgen oder direkt über einen SPI-Befehl ausgelöst werden.
Verfügbarkeit
Die barometrischen XENSIV-Luftdrucksensoren KP464 und KP466 können ab sofort bestellt werden. Weitere Informationen sind verfügbar unter www.infineon.com/bap-sensor-kp464 und www.infineon.com/bap-sensor-kp466.
Pressefotos
XENSIV BAP Sensoren
Infineon stellt die zwei neuen XENSIV™-Sensoren KP464 und KP466 für den barometrischen Luftdruck (BAP) in Automotive-Anwendungen vor. Der KP464 ist für das Motorsteuerungsmanagement konzipiert, während der KP466 die Sitzkomfortfunktionen verbessert.
JPEG
2126x1772 px
Information Number : INFATV202306-123