CIPOS™ IPM Simulation Tool (PLECS)
-
Auf dieser Seite
About CIPOS™ IPM Simulation Tool (PLECS)
A three-phase inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at the given static load conditions.
A H-bridge inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at the given static load conditions.
Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties, sensor specification and assembly tolerances.
A PFC controlled three-phase inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at given static load conditions.
We offer a variety of IPMs, divided into the CIPOS™ Nano, CIPOS ™ Micro, CIPOS ™ Mini and CIPOS™ Maxi families. These energy-efficient intelligent power modules integrate the latest power semiconductor and ICs technology. The modules improve system performance and energy efficiency by delivering increased power density, enhanced system ruggedness and reliability.
A three-phase inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at the given static load conditions.
A H-bridge inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at the given static load conditions.
Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties, sensor specification and assembly tolerances.
A PFC controlled three-phase inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at given static load conditions.
We offer a variety of IPMs, divided into the CIPOS™ Nano, CIPOS ™ Micro, CIPOS ™ Mini and CIPOS™ Maxi families. These energy-efficient intelligent power modules integrate the latest power semiconductor and ICs technology. The modules improve system performance and energy efficiency by delivering increased power density, enhanced system ruggedness and reliability.
Share in WeChat
Scan the QR code with your WeChat App to share this page.