Radar Finder

Finder allows you to easily search and compare Infineon's XENSIV™ radar sensors that meet your specific requirements.

About

Infineon’s radar sensor portfolio includes 24GHz, 60GHz, as well as 77/79 GHz mm Wave radar sensors, serving a wide range of automotive and IoT applications. Most commonly, radar sensors are used in motion detection triggering systems such as indoor and outdoor lighting solutions, automatic doors, camera and security systems, or smart home devices. Additionally, object detection can be ensured through the application of radar sensor and motion sensor ICs, since they can determine the direction of a moving object, speed of an object, distance, and depending on the antenna configuration, even the position of a moving object.

To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:

Software: here you will find all the software from Infineon

Tools: here you will find all tools which are getting offered by Infineon for the evaluation

Infineon’s radar sensor portfolio includes 24GHz, 60GHz, as well as 77/79 GHz mm Wave radar sensors, serving a wide range of automotive and IoT applications. Most commonly, radar sensors are used in motion detection triggering systems such as indoor and outdoor lighting solutions, automatic doors, camera and security systems, or smart home devices. Additionally, object detection can be ensured through the application of radar sensor and motion sensor ICs, since they can determine the direction of a moving object, speed of an object, distance, and depending on the antenna configuration, even the position of a moving object.

To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:

Software: here you will find all the software from Infineon

Tools: here you will find all tools which are getting offered by Infineon for the evaluation

Documents

Designressourcen