Virtual Mux

Elevate Your Design Control with Virtual Mux Components

About

Virtual mux components are similar to conventional muxes in that they connect a selected input to an output. For a conventional mux, the input selection can be dynamically controlled by a control signal. For a virtual mux, the input selection is determined by an expression that evaluates to a constant when used within a design. The purpose of the virtual mux is to pick one input at build time.

There are two separate virtual mux components: one analog and one digital.

  • Selects 1 of up to 16 inputs
  • Selection is static
  • Configurable number of inputs

Virtual mux components are similar to conventional muxes in that they connect a selected input to an output. For a conventional mux, the input selection can be dynamically controlled by a control signal. For a virtual mux, the input selection is determined by an expression that evaluates to a constant when used within a design. The purpose of the virtual mux is to pick one input at build time.

There are two separate virtual mux components: one analog and one digital.

  • Selects 1 of up to 16 inputs
  • Selection is static
  • Configurable number of inputs
Documents

Designressourcen

Image gallery

comp_cy_virtualmux
comp_cy_virtualmux comp_cy_virtualmux comp_cy_virtualmux