Aug. 24, 2026
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
Aug. 24, 2026
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
Digital Multiplexer and De-Multiplexer
Versatile Digital Multiplexing and De-Multiplexing Solutions
-
Auf dieser Seite
About
The Multiplexer component is used to select 1 of n inputs while the De-Multiplexer component is used to route 1 signal to n outputs.
The Multiplexer component implements a 2-16 input mux providing a single output, based on hardware control signals. The De-Multiplexer component implements a 2-16 output demux from a single input, based on hardware control signals. Only 1 input or output connection may be made at a time.
- Digital Multiplexer
- Digital De-Multiplexer
- Up to 16 channels
The Multiplexer component is used to select 1 of n inputs while the De-Multiplexer component is used to route 1 signal to n outputs.
The Multiplexer component implements a 2-16 input mux providing a single output, based on hardware control signals. The De-Multiplexer component implements a 2-16 output demux from a single input, based on hardware control signals. Only 1 input or output connection may be made at a time.
- Digital Multiplexer
- Digital De-Multiplexer
- Up to 16 channels
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery