Aug. 24, 2026
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
Aug. 24, 2026
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
Analog Multiplexer Sequencer (AMuxSeq)
AMuxSeq for Seamless Time Division Multiplexing
-
Auf dieser Seite
About
The analog multiplexer sequencer (AMuxSeq) component is used to connect one analog signal at a time to a different common analog signal, by breaking and making connections in hookup order sequence. The AMuxSeq is primarily used for time division multiplexing.
- Single or differential connections
- Adjustable between 1 and 64 connections for single AMux, 1 and 32 connections for Differential AMux
- Software controlled
- Connections may be pins or internal sources
- No simultaneous connections
- Bidirectional (passive)
The analog multiplexer sequencer (AMuxSeq) component is used to connect one analog signal at a time to a different common analog signal, by breaking and making connections in hookup order sequence. The AMuxSeq is primarily used for time division multiplexing.
- Single or differential connections
- Adjustable between 1 and 64 connections for single AMux, 1 and 32 connections for Differential AMux
- Software controlled
- Connections may be pins or internal sources
- No simultaneous connections
- Bidirectional (passive)
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery