Sample/Track and Hold Component (Sample_Hold)

Versatile Signal Sampling and Holding Options

About

The Sample/Track and Hold component provides a way to sample a continuously varying analog signal and to hold or freeze its value for a finite period of time. It supports both Track and Hold and Sample and Hold functions, which can be selected in the customizer.

  • Two operating modes: Sample and Hold, Track and Hold
  • Four power mode settings

The Sample/Track and Hold component provides a way to sample a continuously varying analog signal and to hold or freeze its value for a finite period of time. It supports both Track and Hold and Sample and Hold functions, which can be selected in the customizer.

  • Two operating modes: Sample and Hold, Track and Hold
  • Four power mode settings
Documents

Designressourcen

Image gallery

sample_sym
sample_sym sample_sym sample_sym