BGA824N6
Active and preferred
RoHS Compliant
Lead-free

BGA824N6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA824N6
BGA824N6


Product details

  • Frequency
    1550 - 1615 MHz
  • Gain
    17 dB
  • ICC
    3.8 mA
  • IIP3
    7 dBm
  • NF
    0.55 dB
  • P-1dB (in)
    -9
  • VCC operating range
    1.5 V to 3.6 V

OPN
BGA824N6E6329XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
The BGA824N6 is a front-end low noise amplifier for Global Navigation Satellite Systems (GNSS) from 1550 MHz to 1615 MHz like GPS, GLONASS, Beidou, Galileo and others. The LNA provides 17.0 dB gain and 0.55 dB noise figure at a current consumption of 3.8 mA in the application configuration described in Chapter 3 (see datasheet). The BGA824N6 is based upon Infineon Technologies‘ B7HF Silicon Germanium technology. It operates from 1.5 V to 3.6 V supply voltage.

Features

  • High insertion power gain: 17.0 dB
  • Out-of-band input 3rd order intercept point: +7 dBm
  • Input 1 dB compression point: -6 dBm
  • Low noise figure: 0.55 dB
  • Low current consumption: 3.8 mA
  • Operating frequencies: 1550 - 1615 MHz
  • Supply voltage: 1.5 V to 3.3 V
  • Digital on/off switch (1V logic high level)
  • Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm
  • B7HF Silicon Germanium technology
  • RF output internally matched to 50 Ω
  • Only 1 external SMD component necessary
  • 2kV HBM ESD protection (including AI-pin)
  • Pb-free (RoHS compliant) package Application
Documents

Design resources

Developer community