BGA715N7
not for new design
RoHS Compliant
Lead-free

BGA715N7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA715N7
BGA715N7


Product details

  • Frequency
    1550 - 1615 MHz
  • Gain
    20 dB
  • ICC
    3 mA
  • IIP3
    -5 dBm
  • NF
    0.75 dB
  • P-1dB (in)
    -15.5

OPN
BGA715N7E6327XTSA2
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 7500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name -
Packing Size 7500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The BGA715N7 is a front-end low noise amplifier for Global Navigation Satellite Systems (GNSS) from 1550 MHz to 1615 MHz like GPS, GLONASS, Beidou, Galileo and others. The LNA provides 20 dB gain, 0.7 dB noise figure and high linearity performance in the application configuration. Current consumption is as low as 3.3 mA. The BGA715N7 is based upon Infineon Technologies‘ B7HFM Silicon Germanium technology. It operates over a 1.5 V to 3.3 V supply range.

Features

  • High gain: 20 dB
  • Low Noise Figure: 0.7 dB
  • Low current consumption: 3.3 mA
  • Supply voltage: 1.5 V to 3.3 V
  • High input compression point -15.5 dBm at 1.8 V supply
  • High input 3rd intercept point -7 dBm at 1.8 V supply
  • B7HFM Silicon Germanium technology
  • RF output internally matched to 50 Ω
  • Low external part count
  • 2kV HBM ESD protection (including AI-pin)
  • TSNP-7-1/TSNP-7-2 leadless packages
  • Moisture sensitivity level: MSL 1
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community