IPF016N10NF2S
Active and preferred
RoHS Compliant

IPF016N10NF2S

StrongIRFET™ 2 single N-channel power MOSFET 100 V in D²PAK 7-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPF016N10NF2S
IPF016N10NF2S
ea.


Product details

  • Battery voltage
    48-72 V
  • Budgetary Price €/1k
    2.11
  • ID (@25°C) max
    274 A
  • IDpuls max
    1096 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    161 nC
  • RDS (on) (@10V) max
    1.6 mΩ
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPF016N10NF2SATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's StrongIRFET™ 2 power MOSFET 100 V features low RDS(on) of 1.6 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Availability from distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Industry standard footprint package
  • High current rating

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard Pinout for Drop-In Replacement
  • Increased current carrying capability

Applications

Documents

Design resources

Developer community