FP50R12KT4P
Active and preferred
RoHS Compliant

FP50R12KT4P

1200 V, 50 A PIM three phase input rectifier IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP50R12KT4P
FP50R12KT4P
ea.


Product details

  • Configuration
    PIM
  • Dimensions (length)
    107 mm
  • Dimensions (width)
    45 mm
  • Features
    TIM, Solder pin
  • Housing
    EconoPIM™ 2
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V

OPN
FP50R12KT4PBPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
ea.
in stock
EconoPIM™ 2 1200 V, 50 A three-phase PIM IGBT module with fast TRENCHSTOP­™ IGBT4, Emitter Controlled 4 diode, NTC and pre-applied Thermal Interface Material .

Features

  • Low stray inductance module design
  • High reliability and power density
  • Copper base plate
  • Solderable pins
  • Low switching losses
  • High switching frequency
  • RoHS-compliant modules
Documents

Design resources

Developer community