TLS850C2TE V50 BOARD
Active and preferred
RoHS Compliant

TLS850C2TE V50 BOARD

Demoboard of TLS850C2TE V50 : 500 mA, 5V, TO-252-5 (DPAK),always on, low Iq
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850C2TE V50 BOARD
TLS850C2TE V50 BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Input Type
    DC
  • Language
    SPICE
  • Output Current
    500 mA
  • Output Voltage
    5 V
  • Product Category
    Evaluation Boards
  • Qualification
    Automotive
  • Supply Voltage range
    3 V to 40 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS850C2TEV50BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLS850C2TE V50 demoboard enables the evaluation of Infineon’s latest high performance automotive LDO of the OPTIREG™ family. With an input voltage range of 3 V to 40 V, this regulator is perfectly suitable for automotive or other supply systems permanently connected to battery. The very low quiescent current of only 20 µA makes the TLS850C2TE particularly suitable for always-on applications.

Features

  • Plug and Play Evaluation Capability
  • Easy verification and configuration
  • Easy-to-use Banana connectors
  • Selectable Reset Delay Timings
  • Test points for advanced Verification
  • Sockets for extra output capacitance

Benefits

  • Show TLS850C2TE V50 abilities
  • Easy app adaptation for evaluation
  • CAN Transceiver
  • FlexRay Transceiver
  • Sensors (on-board)
  • Actuator ICs
  • Driver ICs

Applications

Documents

Design resources

Diagrams

TLS850C2TE-Board-Diagram
TLS850C2TE-Board-Diagram
TLS850C2TE-Board-Diagram TLS850C2TE-Board-Diagram TLS850C2TE-Board-Diagram