Jul 07, 2026
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
Jul 07, 2026
Fuel-cell control unit (FCCU)
Enabling efficient and reliable fuel-cell control systems
-
On this page
Overview
The fuel-cell control unit (FCCU) manages hydrogen and air processing, thermal and water management, energy conversion, and ensures compliance with safety requirements. Infineon provides a comprehensive range of solutions, empowering designers to prioritize efficiency, performance, and reliability while minimizing costs in fuel-cell subsystem designs.
Benefits
- High-performance processing units
- High product compatibility
- Evaluation kits available
- Easy customization
- Fast time to market
- Enhanced system safety
Block diagram
About
The fuel-cell control unit (FCCU) holds significant importance within fuel-cell electric vehicle drivetrain subsystems as it is responsible for the overall process control of the entire fuel-cell system. Its responsibilities encompass supervising hydrogen and air processing, thermal and water management, energy conversion, and ensuring compliance with safety and security requirements. A close collaboration between the fuel-cell controller and the powertrain domain controller is crucial to continuously meet the load and thermal requirements.
Designers of fuel-cell subsystems, including the FCCU, must prioritize balancing efficiency, performance, reliability, and cost-effectiveness. Infineon offers a comprehensive system portfolio including microcontrollers providing functional safety support up to ASIL-D as well as the new thermal conductivity gas sensors TCIx family to support designers in integration and homologation of the challenges for hydrogen-powered vehicles.
With our portfolio of AURIX™, we can deliver high-performance processing units that meet the system requirements of electric vehicle fuel-cell control units. As the FCCU is responsible for the overall process control of the fuel-cell system, it is highly important that safety and security requirements are met.
Infineon's 32-bit MCUs for automotive fuel-cell control unit design provide functional safety support up to ASIL-D, as well as protection against manipulation and cyber attacks, and are ideal for automotive applications where a combination of security and safety functions are required. The product family can be used in combination with OPTIREG™ safety supplies, pressure and concentration sensors, as well as with fuel-cell supervision ICs to ensure further safety assurance. The system can be extended by Infineon's OPTIGA™ TPM and F-RAM if required.
Infineon's AURIX™ second-generation microcontrollers also allow for easy customization and fast time to market by enabling engineers to choose from a wide range of memories, peripheral sets, frequencies, temperatures, and packaging options, all with a high degree of compatibility across multiple generations.
- Infineon's AURIX™ microcontrollers can be paired with OPTIREG™ PMIC solutions to ensure that fuel-cell controller safety and security requirements are met.
- New thermal conductivity gas sensors TCIx family to prevent leakage or maldistribution of flow and define appropriate shutdown strategy
- Infineon's global preferred design house partner network can accompany your designs from conception to the verification phase
- Evaluation Kits are available to shorten the system development time
The fuel-cell control unit (FCCU) holds significant importance within fuel-cell electric vehicle drivetrain subsystems as it is responsible for the overall process control of the entire fuel-cell system. Its responsibilities encompass supervising hydrogen and air processing, thermal and water management, energy conversion, and ensuring compliance with safety and security requirements. A close collaboration between the fuel-cell controller and the powertrain domain controller is crucial to continuously meet the load and thermal requirements.
Designers of fuel-cell subsystems, including the FCCU, must prioritize balancing efficiency, performance, reliability, and cost-effectiveness. Infineon offers a comprehensive system portfolio including microcontrollers providing functional safety support up to ASIL-D as well as the new thermal conductivity gas sensors TCIx family to support designers in integration and homologation of the challenges for hydrogen-powered vehicles.
With our portfolio of AURIX™, we can deliver high-performance processing units that meet the system requirements of electric vehicle fuel-cell control units. As the FCCU is responsible for the overall process control of the fuel-cell system, it is highly important that safety and security requirements are met.
Infineon's 32-bit MCUs for automotive fuel-cell control unit design provide functional safety support up to ASIL-D, as well as protection against manipulation and cyber attacks, and are ideal for automotive applications where a combination of security and safety functions are required. The product family can be used in combination with OPTIREG™ safety supplies, pressure and concentration sensors, as well as with fuel-cell supervision ICs to ensure further safety assurance. The system can be extended by Infineon's OPTIGA™ TPM and F-RAM if required.
Infineon's AURIX™ second-generation microcontrollers also allow for easy customization and fast time to market by enabling engineers to choose from a wide range of memories, peripheral sets, frequencies, temperatures, and packaging options, all with a high degree of compatibility across multiple generations.
- Infineon's AURIX™ microcontrollers can be paired with OPTIREG™ PMIC solutions to ensure that fuel-cell controller safety and security requirements are met.
- New thermal conductivity gas sensors TCIx family to prevent leakage or maldistribution of flow and define appropriate shutdown strategy
- Infineon's global preferred design house partner network can accompany your designs from conception to the verification phase
- Evaluation Kits are available to shorten the system development time
Share in WeChat
Scan the QR code with your WeChat App to share this page.