- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Overview
Infineon's OptiMOS™ MOSFET technology has an innovative and improved PQFN package with Source-Down technology. With the silicon flipped, the source potential connects to the PCB over the thermal pad. These are available in bottom-side cooling (BSC) and dual-side cooling (DSC) variants, and PQFN 3.3 mm x 3.3 mm and PQFN 5 mm x 6 mm sizes. Learn more about the features, benefits, and applications for OptiMOS™ MOSFETs.
Key Features
- Low RDS(on) in a small package
- Low gate charge
- Reduced switching losses
- Standard and logic-level gate drive
Applications
Products
About
Infineon offers two Source-Down footprint versions:
- Source-Down Standard-Gate: Based on the current PQFN 3.3 mm x 3.3 mm/PQFN 5 mm x 6 mm pinout configurations, this package simplifies the drop-in replacement of Drain-Down packages with the new Source-Down package.
- Source-Down Center-Gate: The gate pin is moved to the center, enabling easy parallel configuration of multiple MOSFETs. With a larger drain-to-source creepage distance of 0.75 mm, it is possible to connect the gates of multiple devices on a single PCB layer. Moving the gate connection to the center also leads to a wider source area for improved electrical connection of devices.
Explore the dual-side cooling technology of the Source-down PQFN package.
In the Source-Down package, active trenches on the source side of the silicon die generate heat, which is dissipated directly into the PCB through a thermal pad. This improves the RthJC of the product family by over 20%, from 1.8 K/W to 1.4 K/W. Additionally, the exposed top side improves RthJC,top from 20 K/W (for over-molded) down to 0.7 K/W. A heatsink on top of the device can take advantage of this low RthJC,top, enabling up to three times more power dissipation compared to an over-molded package.
Select the package best-suited for your needs from the broadest portfolio of MOSFETs.
Infineon's OptiMOS™ Source-Down portfolio is available in PQFN 3.3 mm x 3.3 mm and PQFN 5 mm x 6 mm package options, with voltages ranging from 25 V to 150 V. Two footprint versions are available:
- Corner-Gate: Easy adoption into existing PCB designs
- Center-Gate: Optimized for paralleling.
For superior thermal management and high power density, choose from bottom-side cooling (BSC) and dual-side cooling (DSC) options.
Explore Infineon's MOSFET technology that delivers superior performance, reliability, and thermal management for a wide range of applications.
Infineon offers two Source-Down footprint versions:
- Source-Down Standard-Gate: Based on the current PQFN 3.3 mm x 3.3 mm/PQFN 5 mm x 6 mm pinout configurations, this package simplifies the drop-in replacement of Drain-Down packages with the new Source-Down package.
- Source-Down Center-Gate: The gate pin is moved to the center, enabling easy parallel configuration of multiple MOSFETs. With a larger drain-to-source creepage distance of 0.75 mm, it is possible to connect the gates of multiple devices on a single PCB layer. Moving the gate connection to the center also leads to a wider source area for improved electrical connection of devices.
Explore the dual-side cooling technology of the Source-down PQFN package.
In the Source-Down package, active trenches on the source side of the silicon die generate heat, which is dissipated directly into the PCB through a thermal pad. This improves the RthJC of the product family by over 20%, from 1.8 K/W to 1.4 K/W. Additionally, the exposed top side improves RthJC,top from 20 K/W (for over-molded) down to 0.7 K/W. A heatsink on top of the device can take advantage of this low RthJC,top, enabling up to three times more power dissipation compared to an over-molded package.
Select the package best-suited for your needs from the broadest portfolio of MOSFETs.
Infineon's OptiMOS™ Source-Down portfolio is available in PQFN 3.3 mm x 3.3 mm and PQFN 5 mm x 6 mm package options, with voltages ranging from 25 V to 150 V. Two footprint versions are available:
- Corner-Gate: Easy adoption into existing PCB designs
- Center-Gate: Optimized for paralleling.
For superior thermal management and high power density, choose from bottom-side cooling (BSC) and dual-side cooling (DSC) options.
Explore Infineon's MOSFET technology that delivers superior performance, reliability, and thermal management for a wide range of applications.