- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Easy power modules
Easy power modules
EasyPIM™, EasyPACK™, and EasyDUAL™ - from 6 A up to 200 A at 600 V/650 V/1200 V
The Easy family is the best choice for customers who are looking for a flexible and scalable power module solution. With the extension of the Easy 3B package, Infineon offers the broadest base-plate-less package portfolio with 12 mm height.
- Compact module design
- Reliable mounting system
- PCB layout friendly
- Configuration flexibility
Products
About
The flexible pin grid system is a perfect fit for customizing layout and pinout. The packages are without a base plate. The Easy 3B package extends the DCB surface area (DCB, direct copper bonding, is a substrate in the power module) of the current package by a factor of two while maintaining the same height. This is the ideal package for extending your current inverter design to achieve higher power with only few mechanical modifications. At the same time, this package has “inherited” many of the advantages such as flexible pinout, which is very important for customizing. It is already set for high-volume production.
Easy power modules are your best choice for reliable and flexible power module solutions. The Easy family with its EasyPIM™, EasyPACK™, and EasyDUAL™ configurations covers the full power range from 6 A up to 200 A at 600 V/650 V/1200 V in PIM or six-pack configurations. For applications where a 3-level topology is of interest, Easy offers also a full portfolio of 3-level configurations up to 400 A in a single module. The automotive Easy 1B and Easy 2B modules provide an automotive-qualified platform for flexible topologies for applications with a power range of up to 10 kW.
We continue to bring the newest technologies into this platform. In 2018, we announced the 1200 V IGBT7 in Easy1B/2B for industrial drive applications and have extended the Easy portfolio by integrating the TRENCHSTOP™ IGBT7 technology into the Easy 3B package.
By implementing these cutting-edge technologies, the Easy platform will offer you the best solution for all possible applications. Even if there is no standard product that fits your requirements, please do not hesitate to contact your Infineon sales partner for a customized solution.
We offer a wide range of CoolSiC™ MOSFET automotive power modules for hybrid and electric vehicles applications: traction inverters (to convert the DC from the high voltage battery to AC for the electric motors), on-board battery chargers, auxiliary inverters, HV/LV DC-DC converters and specific Fuel-Cell Electric Vehicles (FCEV) applications such as the fuel-cell air compressor and DC-DC boost converter.
The flexible pin grid system is a perfect fit for customizing layout and pinout. The packages are without a base plate. The Easy 3B package extends the DCB surface area (DCB, direct copper bonding, is a substrate in the power module) of the current package by a factor of two while maintaining the same height. This is the ideal package for extending your current inverter design to achieve higher power with only few mechanical modifications. At the same time, this package has “inherited” many of the advantages such as flexible pinout, which is very important for customizing. It is already set for high-volume production.
Easy power modules are your best choice for reliable and flexible power module solutions. The Easy family with its EasyPIM™, EasyPACK™, and EasyDUAL™ configurations covers the full power range from 6 A up to 200 A at 600 V/650 V/1200 V in PIM or six-pack configurations. For applications where a 3-level topology is of interest, Easy offers also a full portfolio of 3-level configurations up to 400 A in a single module. The automotive Easy 1B and Easy 2B modules provide an automotive-qualified platform for flexible topologies for applications with a power range of up to 10 kW.
We continue to bring the newest technologies into this platform. In 2018, we announced the 1200 V IGBT7 in Easy1B/2B for industrial drive applications and have extended the Easy portfolio by integrating the TRENCHSTOP™ IGBT7 technology into the Easy 3B package.
By implementing these cutting-edge technologies, the Easy platform will offer you the best solution for all possible applications. Even if there is no standard product that fits your requirements, please do not hesitate to contact your Infineon sales partner for a customized solution.
We offer a wide range of CoolSiC™ MOSFET automotive power modules for hybrid and electric vehicles applications: traction inverters (to convert the DC from the high voltage battery to AC for the electric motors), on-board battery chargers, auxiliary inverters, HV/LV DC-DC converters and specific Fuel-Cell Electric Vehicles (FCEV) applications such as the fuel-cell air compressor and DC-DC boost converter.