TLD7021-96EQ
NEW
coming soon
RoHS Compliant

TLD7021-96EQ

NEW
Multichannel LED driver

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD7021-96EQ
TLD7021-96EQ

Product details

  • Classification
    ISO 26262-compliant
  • Family
    LITIX™ Pixel Rear
  • Open Load Detection
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Tolerance
    5% @ 25 °C
  • Topology
    Linear
  • VS range
    4.75 V to 20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The TLD7021-96EQ is a 96-channel linear LED current-sink driver for animated front/rear lighting. It supports high pixel counts using multiplexing and HSLI up to 4 Mbit/s without a CMC. A 14-bit PWM engine enables pixel dimming at 0.8 kHz, with 4.8 kHz PWM before multiplexing. It supports HSLI on UART (no CAN) and provides 10-bit diagnostics with VFWD/SLS, open/short detection, and NTC/PTC monitoring.

Features

  • 96-channel linear LED driver
  • 100 mA per channel
  • 14-bit PWM engine @ 800 Hz
  • 4.8 kHz PWM before multiplexing
  • HSLI up to 4 Mbit/s
  • No CMC required
  • High-precision diagnostics (10-bit)
  • VFWD/SLS, open/short, NTC/PTC
  • Developed according to ISO26262

Benefits

  • ISO26262-compliant Safety Design
  • Easy to program a well-known MCU
  • Future proof BUS driven architecture
  • Maximal application and design flexibility

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }