IPS60R1K0PFD7S

IPS60R1K0PFD7S

600V CoolMOS™ PFD7 superjunction MOSFET in TO-251 IPAK short-lead package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPS60R1K0PFD7S
IPS60R1K0PFD7S


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The 600V CoolMOS™ PFD7 superjunction MOSFET (IPS60R1K0PFD7S) complements the CoolMOS™ 7 offering for consumer applications. The IPS60R1K0PFD7S in a TO-251 IPAK SL package features RDS(on) of 1,000mOhm resulting in low switching losses. The 600V CoolMOS™ PFD7 SJ MOSFETs come with an integrated fast body diode ensuring a robust device, reducing bill-of-material (BOM) for the customer.This product family is tailored to ultrahigh power density as well as highest efficiency designs. The products primarily address ultrahigh density chargers, adapters and low-power motor drives. The 600V CoolMOS™ PFD7 offers improved light- and full-load efficiency over CoolMOS™ P7 and CE technologies resulting in  an increase in power density by 1.8W/inch3.  

Features

  • Very low FOM RDS(on) x Eoss
  • Integrated robust fast body diode
  • Up to 2kV ESD protection
  • Wide range of RDS(on) values
  • Excellent commutation ruggedness
  • Low EMI
  • Broad package portfolio

Benefits

  • Minimized switching losses
  • Power density improvement compared to latest CoolMOS™ charger technology
  • Increased efficiency and improved thermal behavior compared to CoolMOS™ CE technology for low power drives applications
  • BOM cost reduction and easy manufacturing
  • Robustness and reliability
  • Easy to select the right parts for design fine-tuning

Applications

Documents

Design resources

Developer community