ArchitectureDDR-II+ CIO, ODT
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 18
-
Density72 MBit
-
ECCN
-
FamilyDDR-II+ CIO, ODT
-
Frequency550 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationY
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4Mb x 18
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)2.5
| Recommended | ||
|
OPN
|
CY7C25682KV18-550BZXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85180) | |
| Packing Size | 680 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85180) |
| Packing Size | 680 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 72-Mbit DDR II+ SRAM
- Two-word burst architecture
- 550 MHz clock, 1100 MHz DDR data
- 2.5-cycle read latency (DOFF=HIGH)
- DDR I mode: 1-cycle latency
- Dual input clocks K/K
- Echo clocks CQ/CQ
- QVLD data-valid indicator
- ODT on D, BWS, and K/K inputs
- PLL: 120 MHz to fMAX, 20 us lock
- Byte write via BWS[x:0]
- ZQ RQ 175–350 ohm, ±15% match
Benefits
- 1100 MHz DDR boosts bandwidth
- Two-word burst cuts addr toggling
- 2.5-cycle latency fits pipelines
- DDR I mode eases legacy timing
- K/K improves DDR timing margin
- CQ/CQ simplify data capture
- QVLD reduces strobe tuning effort
- ODT cuts external resistors and area
- ZQ matching improves signal integrity
- PLL improves read data placement
- Byte writes avoid read-modify-write
- Power-down lowers standby draw
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.