ArchitectureDDR-II+ CIO
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 36
-
Density144 MBit
-
ECCN
-
FamilyDDR-II+ CIO
-
Frequency450 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)2
| Recommended | ||
|
OPN
|
CY7C1650KV18-450BZC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 210 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 210 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 144-Mbit DDR II+ pipelined SRAM
- 450 MHz clock, 900 MHz DDR data
- Two-word burst architecture
- Read latency 2 cycles (DOFF high)
- DDR I mode: 1-cycle latency (DOFF)
- Dual input clocks K and K
- Echo clocks CQ/CQ
- QVLD valid-data indicator
- ZQ pin for programmable impedance
- RQ 175–350 Ω impedance match range
- PLL runs 120 MHz to max clock
- IEEE 1149.1 JTAG boundary scan
Benefits
- High bandwidth for fast memories
- DDR boosts throughput per clock
- Two-word burst lowers addr toggling
- 2-cycle latency for stable timing
- DDR I mode eases system bring-up
- K/K improves DDR timing margin
- CQ/CQ simplifies high-speed capture
- QVLD reduces read timing guesswork
- ZQ matching reduces signal ringing
- Wide RQ supports common line Z0
- PLL improves data placement at speed
- JTAG speeds board test and debug
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.