ArchitectureStandard Sync, Flow-through
-
Bank SwitchingN
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyStandard Sync
-
Frequency133 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationN
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3.14 V to 3.63 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)1
|
OPN
|
CY7C1481BV33-133BGXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | FBGA-119 (51-85181) |
| Packing Size | 84 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | FBGA-119 (51-85181) |
| Packing Size | 84 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 133 MHz synchronous bus operation
- 6.5 ns max tCDV from clock rise
- 2M × 36 common I/O architecture
- 2-bit on-chip burst counter
- Linear or interleaved burst via MODE
- High-performance 2-1-1-1 access rate
- Separate ADSP and ADSC strobes
- Byte writes via BWx plus BWE
- Global write (GW) writes all bytes
- Asynchronous OE for tri-state control
- ZZ sleep mode, 2-cycle entry/exit
- IEEE 1149.1 JTAG boundary scan
Benefits
- 133 MHz supports fast cache SRAM
- 6.5 ns reduces read latency
- 36-bit I/O fits wide data paths
- Burst counter cuts address overhead
- Select burst order per CPU needs
- 2-1-1-1 boosts sustained bandwidth
- ADSP/ADSC simplify bus control
- Byte writes reduce data toggling
- Global write eases full-word writes
- Async OE enables shared data bus
- Sleep mode lowers standby current
- JTAG speeds board test and debug
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.