Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1Mb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed55 ns
| Recommended | ||
|
OPN
|
CY62167G30-55BVXET | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit SRAM, 1M × 16
- Embedded ECC single-bit correction
- High speed access: 45 ns or 55 ns
- VCC operating range 2.2 V to 3.6 V
- Standby current typ 5.5 µA
- Standby current max 75 µA
- Data retention at VCC = 1.0 V
- Data-retention current typ 5.5 µA
- Dual chip-enable inputs CE1/CE2
- Byte write via BHE/BLE controls
- Output tri-state (HI-Z) on deselect
- OE to data valid 22 ns or 25 ns
Benefits
- Built-in ECC boosts data integrity
- 45/55 ns access cuts read latency
- 2.2-3.6 V fits 3.3 V logic rails
- 5.5 µA standby extends battery life
- 75 µA max eases power budgeting
- 1.0 V retention preserves data
- CE1/CE2 enables simple bus sharing
- Byte writes reduce update bandwidth
- HI-Z outputs prevent bus contention
- Fast OE improves random read speed
- Low leakage supports low-power modes
- -40°C to +125°C supports hot/cold
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.