Density4 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)256Kb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY621472G30-45ZSXA | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1350 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1350 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM (256K x 16-bit)
- Embedded ECC single-bit correction
- 45 ns read cycle time
- 16-bit I/O with byte enables
- BHE/BLE byte power-down mode
- VCC range 2.2 V to 3.6 V
- Standby current typ 3.5 µA
- Data retention down to 1.0 V
- ICCDR max 13 µA at VCC = 1.2 V
- OE to data valid 22 ns
- Output drive 20 mA (LOW)
- ESD >2001 V (MIL-STD-883)
Benefits
- 16-bit bus boosts throughput
- ECC corrects soft errors in RAM
- 45 ns access cuts wait states
- Byte enables simplify 8-bit use
- Byte power-down saves standby
- 2.2–3.6 V fits 3.3 V rails
- 3.5 µA standby extends battery
- 1.0 V retention keeps data alive
- Low ICCDR reduces backup power
- 22 ns OE timing speeds reads
- 20 mA drive eases bus interfacing
- ESD robustness improves reliability
Share in WeChat
Scan the QR code with your WeChat App to share this page.