Density256 kBit
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed45 ns
|
OPN
|
CY14B256LA-SZ45XIT |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-32 (51-85127) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-32 (51-85127) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 32 K × 8 parallel SRAM interface
- QuantumTrap nonvolatile per cell
- AutoStore on power-down via VCAP
- STORE via HSB pin control
- STORE/RECALL via 6-read sequence
- Parallel STORE/RECALL of all cells
- 2.7 V to 3.6 V single-supply
- 1,000 K nonvolatile STORE cycles
- 20-year data retention
- Infinite SRAM read/write cycles
- Standby current max 5 mA
- Input leakage ±1 µA (non-HSB)
Benefits
- Keeps data on power loss automatically
- No battery needed for data backup
- Simple parallel bus like SRAM
- Flexible STORE control options
- Software-only backup/restore control
- Fast recovery after power returns
- Works from common 3 V rails
- Long-lived logging of key data
- Retains configuration for 20 years
- Unlimited runtime SRAM updates
- Cuts idle power in standby modes
- Reduces leakage-sensitive designs
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.