- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Auxiliary motor control - 12 V DC motor controller
- Auxiliary motor control 48 V
- Automotive e-mirror module
- Door control module
- Roof control module
- Seat comfort module
- Seat control module
- Smart car access
- Smart power closure system
- Smart window control module
- Windshield wiper system
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Infineon achieves ISO/SAE 21434 certification for SLI37 automotive security controllers
Infineon achieves ISO/SAE 21434 certification for SLI37 automotive security controllers
Market News
Munich, Germany – 30 January 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is the first company in the industry to receive the ISO/SAE 21434 cybersecurity certification for its SLI37 automotive security controller family. This enables a high level of security with ISO/SAE-compliant products and will facilitate customer integration into automotive applications such as secured devices for V2X (Vehicle-to-everything) communication. It follows the certification of Infineon’s cybersecurity management system, which was announced in November 2022.
“At Infineon, we are constantly improving our security offering,” said Sebastien Colle, Vice President 'Security' at Infineon. “We enable our customers to easily demonstrate their compliance with ISO/SAE 21434. I am particularly proud that the Common Criteria certification has been used as a bridge to demonstrate compliance with ISO/SAE 21434. This is a testament to the power of Common Criteria as a generic tool that can serve application verticals. With the combination of ISO/SAE 21434 and CC EAL6+ (high) certificates, Infineon’s SLI37 controllers provide the best benchmark for security verification in the automotive world today.”
The hardware-based security features of ISO/SAE 21434 certified devices can provide a reliable foundation for a multi-layered security architecture, enabling a root-of-trust. This plays an important role in the automotive industry, where system security is mandatory for vehicle safety. Therefore, Infineon’s SLI37 automotive cybersecurity solutions provide a secured foundation for automotive applications to comply with the ISO/SAE 21434 standard.
As part of the certification process, a security evaluation was conducted by TÜV-IT GmbH, an accredited and independent security evaluator, which concluded that the products have demonstrated resistance to attackers with high attack potential. This also includes protection against physical attacks such as fault and spike attacks, as well as power and side channel analysis.
Availability
Infineon's SLI37 automotive security controller can be ordered. More information is available at www.infineon.com/automotive-security-controllers.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
SLI37 VQFN-32-13
Infineon’s SLI37 automotive security controllers are now ISO/SAE 21434 certified.
JPEG
2126x1453 px
Information Number : INFCSS202401-053
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662