- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
XENSIV™ stray field robust linear TMR sensor enables high-precision length measurements in industrial and consumer applications
XENSIV™ stray field robust linear TMR sensor enables high-precision length measurements in industrial and consumer applications
Market News
Munich, Germany – 15 January 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) combines its proven expertise in magnetic position sensors with its established linearized tunnel magnetoresistance (TMR) technology to launch the XENSIV™ TLI5590-A6W magnetic position sensor. The sensor comes in a wafer-level package and is well suited for linear and angular incremental position detection. The device is qualified for industrial and consumer applications according to the JEDEC standard JESD47K and can be used as a replacement for optical encoders and resolvers. It is well suited for positioning lenses for zoom and focus adjustment in cameras.
The TLI5590 is a low field sensor with Infineon TMR technology which was developed for high-volume sensor systems. As a result, the sensor offers ultra-high sensitivity, low jitter, and low power consumption. Compared to linear Hall sensors, TMR sensors offer better linearity, lower noise, and lower hysteresis. The high signal-to-noise ratio and the lower power enable cost-effective magnetic designs with lower battery consumption.
As a result, the new sensor enables accurate detection with rapidly changing directions. The TLI5590 consists of two TMR Wheatstone bridges, where the TMR resistance depends on the direction and strength of the external magnetic field. In combination with a multipole magnet, each bridge provides a differential output signal, i.e., sine and cosine signals. These can be further processed for relative position measurement.
The sensor is housed in an extreme small 6-ball wafer level package SG-WFWLB-6-3. Due to the higher integration density, the sensor size has been reduced, which supports miniaturization and position detection in microsystems. The TLI5590-A6W enables fine measurement with a very high accuracy of better than 10 µm, which is achieved by using a suitable linear or rotary magnetic encoder. With an extended operating temperature range of up to +125°C, the sensor can be used flexibly in various industrial and consumer applications. In addition, its high temperature stability makes it the perfect choice for use in harsh environments.
Availability
The TLI5590-A6W can be ordered now. More information is available at
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
XENSIV TLI5590
Infineon has launched the XENSIV™ TLI5590-A6W magnetic position sensor. The sensor is qualified for industrial and consumer applications and is ideal for linear and angular incremental position detection, including the positioning of lenses for zoom and focus adjustment in cameras.
JPEG
2126x991 px
Information Number : INFATV202401-044