- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
New XENSIV™ PAS CO2 Shield2Go board for carbon dioxide measurement featuring an integrated prototyping concept to test system behavior
New XENSIV™ PAS CO2 Shield2Go board for carbon dioxide measurement featuring an integrated prototyping concept to test system behavior
Market News
Munich, Germany – 27 July, 2022 – Poor ventilation can lead to rapid accumulation of CO 2. This is a threat to human well-being, as even moderate CO 2 concentrations can affect health and productivity. Efficient indoor air quality monitoring systems can prevent such issues. In addition, carbon dioxide detection is enabling energy savings through demand controlled ventilation. However, to implement those systems quickly and easily, it is important for developers to test the behavior of a system in a controllable and time-saving manner. Therefore, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching the new XENSIV™ PAS CO2 Shield2Go board, which is suitable for both air quality monitoring and demand-controlled ventilation for energy savings.
The new board is part of the Infineon Shield2Go portfolio featuring sensors, microcontrollers and security ICs that can be freely combined as part of an integrated prototyping concept. The XENSIV PAS CO2 Shield2Go board comes with a DCDC boost converter that supplies the sensor with the required 12 V power supply. That way a 5 V supply, for instance via USB provided by a microcontroller board, is sufficient and allows prototyping without the need for an external 12 V power supply.
Furthermore, the board is equipped with an Infineon IC and comes with a ready-to-use Arduino library – as do all boards in the portfolio. Adapters from Shield2Go to the common prototyping form factors Arduino Uno and Raspberry PIs 40-pin interface are also available to support quick start-up. Moreover, all boards come equipped with solderless connectors, allowing designers to stack the boards instead of soldering them.
Infineon's XENSIV PAS CO2 sensor used for the board has a very small form factor. The device offers high accuracy as well as robust performance in the ppm range (±30ppm; ± 3 percent of reading) fulfilling most stringent air quality regulations & standards. In addition, the sensor has advanced algorithms for compensation and self-calibration. It also features UART, I 2C, and PWM interfaces, as well as various configuration options for e.g. sampling rate and baseline calibration.
Availability
The XENSIV™ PAS CO2 Shield2Go Board can be ordered now. Software libraries and examples for Arduino as well as a generic C++ library offering a high-level API for the board are available at https://github.com/Infineon.
Press Photos
XENSIV™ PAS CO2 Shield2Go
The new XENSIV™ PAS CO2 Shield2Go board is suitable for both air quality monitoring and demand-controlled ventilation for energy savings.
JPEG
2126x1369 px
Information Number : INFPSS202207-106