TLF4D985QKV03 BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DeviceTLF4D985QKV0xR1
-
FamilyOPTIREG™ PMIC
-
GPIOs/Shield CompatibilityAURIX™ Shield Buddy TC375
-
InterfacesSPI
-
Output Voltage5.5 V, 4 V
-
Software SupportOPTIREG™ TLF4D985 Evaluation Suite
-
Supply Voltage range3.9 V to 49 V
| Recommended | ||
|
OPN
|
TLF4D985QKV03BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Battery input up to 49 V
- Access to PreReg output
- Connectors for PMIC rail outputs
- HWCONFIG switch + config jumpers
- Jumpers: ENA/WAK/ERR/INT/ROT/WD
- Status indication LEDs
- SPI interface + raw SPI frames.
- External voltage monitor (MON CON)
- Supports standalone operation
- GUI eval with AURIX ShieldBuddy TC375
- Protected regs + ERR via GUI
- Watchdog setup + JS SPI scripts.
Benefits
- Fast TLF4D985 PMIC evaluation
- PC-based setup and monitoring
- Access all PMIC status/config regs
- Jumpers + HWCONFIG flexibility
- GUI watchdog and error monitoring
- Script custom SPI sequences
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.