- EiceDRIVER™ SiC MOSFET gate driver ICs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-bridge drivers
- High side gate drivers
- Level-Shift Gate Driver ICs
- Low-Side Drivers
- Three phase drivers
- Transformer Driver ICs
- Überblick
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Überblick
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Überblick
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Überblick
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Überblick
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Überblick
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Überblick
- eFuse
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
- Renewables
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
- Zonal DC-DC converter 48 V-12 V
- Zone control unit
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
Mai 20, 2026
Wirtschaftspresse
Mai 11, 2026
Wirtschaftspresse
Mai 07, 2026
Quartalsergebnisse
Mai 06, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Mai 20, 2026
Wirtschaftspresse
Mai 11, 2026
Wirtschaftspresse
Mai 07, 2026
Quartalsergebnisse
Mai 06, 2026
XENSIV™ evaluation boards
XENSIV™ evaluation boards are powerful tools for prototyping and testing sensor applications, featuring high accuracy and ease of use
-
Auf dieser Seite
Produktkategorie
Infineon XENSIV™ evaluation Boards
Easy to use, plug and measure Shields2Go, 2GO kits and add-ons – how to start with XENSIV™ sensors
Infineon XENSIV™ evaluation Boards Subfamilies
About
XENSIV™ evaluation boards are designed to help developers quickly prototype and test their sensor applications. With their high accuracy and ease of use, XENSIV™ evaluation boards enable developers to get started with sensor development quickly and efficiently. The boards are available for a wide range of sensors, including position, pressure, temperature, and magnetic sensors. They come with comprehensive software packages that include libraries, drivers, and example codes, making it easy to get up and running in no time. Each board is also equipped with standard connectors, allowing for easy integration with other development tools. XENSIV™ evaluation boards are ideal for use in a variety of applications, including automotive, industrial, and consumer electronics. Overall, they offer a powerful and efficient way for developers to bring their sensor applications to life.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation
XENSIV™ evaluation boards are designed to help developers quickly prototype and test their sensor applications. With their high accuracy and ease of use, XENSIV™ evaluation boards enable developers to get started with sensor development quickly and efficiently. The boards are available for a wide range of sensors, including position, pressure, temperature, and magnetic sensors. They come with comprehensive software packages that include libraries, drivers, and example codes, making it easy to get up and running in no time. Each board is also equipped with standard connectors, allowing for easy integration with other development tools. XENSIV™ evaluation boards are ideal for use in a variety of applications, including automotive, industrial, and consumer electronics. Overall, they offer a powerful and efficient way for developers to bring their sensor applications to life.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation