1ED3141MU12F
Active and preferred
RoHS Compliant
Lead-free

1ED3141MU12F

6.5 A, 3 kV (rms) single-channel isolated gate driver with separate output, UL 1577 certified, 12 V UVLO
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3141MU12F
1ED3141MU12F
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Source)
    6 A
  • Output Current (Sink)
    6.5 A
  • PDout
    500 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    2.1 Ω
  • RDSON_H(typ)
    0.9 Ω
  • RDSON_L (max)
    1.1 Ω
  • RDSON_L(typ)
    0.5 Ω
  • RthJA
    129 K/W
  • Turn Off Propagation Delay
    40 ns
  • Turn On Propagation Delay
    40 ns
  • VBS UVLO (On)
    12 V
  • VBS UVLO (Off)
    11 V
  • Voltage Class
    2300 V
OPN
1ED3141MU12FXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ Compact single-channel isolated gate driver with 6 A sinking and sourcing peak output current in DSO-8 narrow-body package for IGBTs, MOSFETs and SiC MOSFETs. 1ED3141MU12F belongs to the EiceDRIVER™ Compact 1ED31xx family (X3 compact family). 1ED3141 offers separate sink and source output, accurate and stable timing, active shutdown to ensure a safe power transistor off-state in case the output chip is not connected to the power, short-circuit clamping to limit the gate voltage during short circuit. The driver can operate over a wide supply voltage range, either unipolar or bipolar.

Features

  • Single channel isolated gate driver
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • Galv. isolated coreless transformer
  • 6.5 A typ sink & source peak output
  • 35 V absolute maximum output supply voltage
  • 45 ns propagation delay
  • High CMTI >300 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • DSO-8 150 mil narrow-body package
  • UVLO protection with hysteresis

Applications

Documents

Design resources

Developer community