- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
EZ-PD™ CCG7S family offers a single-port USB-C Power Delivery (PD) solution with a buck-boost controller and the option of integrated MOSFETs. It complies with the latest USB Type-C and PD specifications (ver. 3.2) and is targeted at applications such as head unit chargers, rear seat chargers, and rear seat entertainment systems. The integrations reduce the BOM and provide an optimized footprint for solutions of up to 100 W of power output.
Key Features
- Supports USB PD 3.2 AVS and PPS
- Integrated programmable MCU
- 128 KB flash, 16 KB SRAM, 32 KB ROM
- 100 mW VCONN
- OVP, OCP, UVP, VBUS-to-CC, UVLO
- 1 legacy/proprietary charging block
- 1x Buck-Boost Controller
- Optional of 2/4 Switching MOSFETs
- Thermal power throttling
- Battery voltage power throttling
- Moisture detection on USB connector
- Automotive SDK supported
Products
About
- High system integration including USB-PD, BuckBoost, and switching MOSFETs (options)
- Multi-step output power throttling to meet car OEMs requirement
- Moisture detection in USB-C connectors safety-disables output power
- Capable of supporting loadsharing amount ports
- The solution features an MCU, Flash, I2C, GPIOs
- Host MCU Interface such as I2C, UART, or LIN (Optional)
- Automotive SDK with PD3.2 ready to go libararies
As USB-C adoption continue to grows, there is an increasing need for USB-C with Power Delivery capable ports in cars, enabling fast-charging in head unit (with data) and rear seat charger (no data) design. EZ-PD™ CCG7S offers different part number for different type of application and power level.
Extension or mirroring of screens across diverse devices through a USB-C port is sought after with growing digitalisation in-vehicle. EZ-PD™ CCG7S RSE parts support DisplayPort Alternate mode and controls the external DisplayPort Multiplexer through I2C. DP Alt Mode seamlessly operates alongside other USB functions, allowing for concurrent data transfer, device charging, and video output, delivering enhanced utility and flexibility.
- High system integration including USB-PD, BuckBoost, and switching MOSFETs (options)
- Multi-step output power throttling to meet car OEMs requirement
- Moisture detection in USB-C connectors safety-disables output power
- Capable of supporting loadsharing amount ports
- The solution features an MCU, Flash, I2C, GPIOs
- Host MCU Interface such as I2C, UART, or LIN (Optional)
- Automotive SDK with PD3.2 ready to go libararies
As USB-C adoption continue to grows, there is an increasing need for USB-C with Power Delivery capable ports in cars, enabling fast-charging in head unit (with data) and rear seat charger (no data) design. EZ-PD™ CCG7S offers different part number for different type of application and power level.
Extension or mirroring of screens across diverse devices through a USB-C port is sought after with growing digitalisation in-vehicle. EZ-PD™ CCG7S RSE parts support DisplayPort Alternate mode and controls the external DisplayPort Multiplexer through I2C. DP Alt Mode seamlessly operates alongside other USB functions, allowing for concurrent data transfer, device charging, and video output, delivering enhanced utility and flexibility.