- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Overview
EZ-USB™ serial bridge controller is a family of full-speed 12 Mbps bridge controllers offering both configurable and fixed-function options. They offer configurable serial communication channels for UART/I2C/SPI interfaces, with ultra-low-power consumption in standby mode (5 µA). The fixed-function bridges can be easily configured to work as USB to UART, USB to I2C, or USB to SPI bridges without requiring any firmware development by the user.
Key Features
- UART, I2C, SPI-to-USB bridges
- Single- and dual-channel support
- Up to eight CAPSENSETM buttons
- USB-IF battery charging spec v1.2
- Integrated regulator & oscillator
- Integrated termination resistors
- Windows and Mac OS drivers
- Linux and Android OS drivers
- VID/PID and serial config utility
- Ultra-low 5 µA standby consumption
- 24-QFN, 32-QFN packages
Products
About
Users can benefit from the USB serial configuration utility designed for Windows to set up diverse initialization parameters for the device. This user-friendly graphical application offers an interactive platform for defining the assorted boot parameters that are stored in the device's flash memory. Through this utility, users can save their preferred configurations in either text or XML formats. Similarly, the utility facilitates the loading of specific configurations from either text or XML formats. The configuration utility encompasses the following functions: viewing the current device configuration; selecting and configuring I2C, CAPSENSE™, battery charging, and GPIO settings; configuring USB vendor ID (VID), product ID (PID), and string descriptors; saving or loading configurations as needed.
- Ultra-low-power consumption in standby mode
- Ease of design and flexibility
- No firmware development is needed, thanks to the dedicated configuration utility
The EZ-USB™ serial bridge controllers portfolio includes several options - bridging to diverse interfaces, with one or two UART channels, with fixed or configurable functions. Get started with EZ-USB™ serial bridge controllers with our simple guide. Start by exploring which serial function (I2C, SPI, UART) you want to convert to USB or vice-versa, then select the right product, and download the necessary guides. Lastly, install the USB-Serial software development kit and start customizing, reaching Infineon's community for further support or discussions.
Users can benefit from the USB serial configuration utility designed for Windows to set up diverse initialization parameters for the device. This user-friendly graphical application offers an interactive platform for defining the assorted boot parameters that are stored in the device's flash memory. Through this utility, users can save their preferred configurations in either text or XML formats. Similarly, the utility facilitates the loading of specific configurations from either text or XML formats. The configuration utility encompasses the following functions: viewing the current device configuration; selecting and configuring I2C, CAPSENSE™, battery charging, and GPIO settings; configuring USB vendor ID (VID), product ID (PID), and string descriptors; saving or loading configurations as needed.
- Ultra-low-power consumption in standby mode
- Ease of design and flexibility
- No firmware development is needed, thanks to the dedicated configuration utility
The EZ-USB™ serial bridge controllers portfolio includes several options - bridging to diverse interfaces, with one or two UART channels, with fixed or configurable functions. Get started with EZ-USB™ serial bridge controllers with our simple guide. Start by exploring which serial function (I2C, SPI, UART) you want to convert to USB or vice-versa, then select the right product, and download the necessary guides. Lastly, install the USB-Serial software development kit and start customizing, reaching Infineon's community for further support or discussions.