- Electronic health card
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
Overview
MOTIX™ single half-bridge ICs deliver smart, low-ohmic power switching in one compact package. They have the capability to switch high frequency PWM and provide comprehensive protection features. Scale up with MOTIX™ TLE94xyz multi half-bridge ICs ranging from 2-fold to 12-fold half-bridge ICs and discover TLE9166EQ, engineered specifically for advanced automotive door control.
Key Features
- Single half-bridge ICs
- Multi half-bridge ICs (3/4/6/8/10/12)
- TLE9166 for door control
- Supply voltage up to 40 V
- Protection & diagnosis
- Automotive qualified
- IFX007T for industrial
- Broad range of tools and software
Applications
Compare families
Products
About
MOTIX™ BTNxxxx single half-bridge IC family of smart, integrated motor driver ICs support high currents and are designed for use in automotive and industrial applications. A MOTIX™ single half-bridge is a smart low-ohmic, protected half-bridge in a single package. It can be combined with an additional half-bridge to create an H-bridge or 3-phase bridge as well.
The MOTIX™ single half-bridge IC family has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. It offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption scaled to your needs.
Highlights
- Space saving (fully integrated in single small-footprint device: minimized external components).
- High quality device showing strong reliability after many years of experience and vast number of pieces sold.
- Thanks to protection and diagnosis features as well as its half-bridge partitioning the MOTIX™ single half-bridge ICs enable highly reliable solutions.
The products are easy to use, allow direct microcontroller input, and minimize layout and manufacturing effort.
MOTIX™ TLE9166EQ for door control offers a versatile solution for door control modules, featuring 6 half-bridges with inrush current management, 25 kHz PWM, configurable slew rate, 6 high-side switches (1 configurable as high-side or LDO), 1 LDO for off-board sensors, and 2 gate drivers for electrochromic mirrors and heaters. The device is optimized for use with MOTIX™ TLE956x motor system ICs (SBC). The combination of TLE9166 and TLE956x saves PCB space and provides excellent thermal performance.
MOTIX™ TLE94xyz multi half-bridge ICs are pin- and software-compatible and consequently offer high flexibility and reduced design-in effort. Reduced system cost and small PCB footprint (up to 85% smaller footprint) are achieved by integration of multiple drivers and power stages (up to 12 half-bridges) in one device as well as through the feature optimization allowing to reduce external components. Infineon's MOTIX™ multi half-bridge ICs differentiate by an outstanding EMC concept and advanced diagnostic features for HS/LS level - improving overall system performance and reliability.
- The many protection and diagnosis features of the MOTIX™ BTNxxxx single half-bridge devices make them ideal for safety-relevant applications like electronic parking brake, active suspension control or fuel pumps. Due to its durability and ease-of-use these devices are also ideal for electronic seatbelt pre-tensioners, T-Case, HVAC control module.
- The MOTIX™ TLE9166 is suited for door locks, safe locks, mirror fold and adjustment, mirror heating, electrochromic mirrors, incandescent bulbs, and LEDs. The combination with MOTIX™ TLE956x motor system ICs (SBC) offers high configurability and advanced features to address different loads. The chipset provides the scalability required to adapt to various system architectures, for example door control modules, front drives rear and zonal applications.
- MOTIX™ TLE94xyz multi half-bridge ICs are a perfect solution for HVAC flap control, mirror adjustment and lighting and can also drive other inductive, capacitive, and resistive loads, including relays and bipolar stepper motors. Besides motor control, the products can drive any other inductive, capacitive and resistive load within the device electrical characteristics such as monostable or bistable relays.
The MOTIX™ IFX007T is an integrated high-current half-bridge for motor drive applications. It contains one p-channel high-side MOSFET, one n-channel low-side MOSFET and a driver IC – all integrated into a single package.
Target applications are industrial & consumer motor drives for automation, home appliances, robotics, and medical applications, for example power tools, small robotics, drones, vacuum cleaners, medical motors, 3D printers, fans, pumps, and many more.
Infineon is your dependable partner for high-quality products with longevity produced in our own production facilities providing for many products supply security with dual-site approach.
In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- Software: Device Drivers accelerate hardware initialization, configuration, evaluation and integration in software development
- Configuration tools: MOTIX™ Single Half-Bridge IC und Multi Half-Bridge IC Configuration Wizard
- Evaluation boards, Shields for Arduino
- Extensive documentation with application examples
- Online trainings
- Comprehensive support infrastructure and Infineon Developer Community
Connect. Collaborate. Create. Join the MOTIX™ Community
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Product availability you can count on.
MOTIX™ BTNxxxx single half-bridge IC family of smart, integrated motor driver ICs support high currents and are designed for use in automotive and industrial applications. A MOTIX™ single half-bridge is a smart low-ohmic, protected half-bridge in a single package. It can be combined with an additional half-bridge to create an H-bridge or 3-phase bridge as well.
The MOTIX™ single half-bridge IC family has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. It offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption scaled to your needs.
Highlights
- Space saving (fully integrated in single small-footprint device: minimized external components).
- High quality device showing strong reliability after many years of experience and vast number of pieces sold.
- Thanks to protection and diagnosis features as well as its half-bridge partitioning the MOTIX™ single half-bridge ICs enable highly reliable solutions.
The products are easy to use, allow direct microcontroller input, and minimize layout and manufacturing effort.
MOTIX™ TLE9166EQ for door control offers a versatile solution for door control modules, featuring 6 half-bridges with inrush current management, 25 kHz PWM, configurable slew rate, 6 high-side switches (1 configurable as high-side or LDO), 1 LDO for off-board sensors, and 2 gate drivers for electrochromic mirrors and heaters. The device is optimized for use with MOTIX™ TLE956x motor system ICs (SBC). The combination of TLE9166 and TLE956x saves PCB space and provides excellent thermal performance.
MOTIX™ TLE94xyz multi half-bridge ICs are pin- and software-compatible and consequently offer high flexibility and reduced design-in effort. Reduced system cost and small PCB footprint (up to 85% smaller footprint) are achieved by integration of multiple drivers and power stages (up to 12 half-bridges) in one device as well as through the feature optimization allowing to reduce external components. Infineon's MOTIX™ multi half-bridge ICs differentiate by an outstanding EMC concept and advanced diagnostic features for HS/LS level - improving overall system performance and reliability.
- The many protection and diagnosis features of the MOTIX™ BTNxxxx single half-bridge devices make them ideal for safety-relevant applications like electronic parking brake, active suspension control or fuel pumps. Due to its durability and ease-of-use these devices are also ideal for electronic seatbelt pre-tensioners, T-Case, HVAC control module.
- The MOTIX™ TLE9166 is suited for door locks, safe locks, mirror fold and adjustment, mirror heating, electrochromic mirrors, incandescent bulbs, and LEDs. The combination with MOTIX™ TLE956x motor system ICs (SBC) offers high configurability and advanced features to address different loads. The chipset provides the scalability required to adapt to various system architectures, for example door control modules, front drives rear and zonal applications.
- MOTIX™ TLE94xyz multi half-bridge ICs are a perfect solution for HVAC flap control, mirror adjustment and lighting and can also drive other inductive, capacitive, and resistive loads, including relays and bipolar stepper motors. Besides motor control, the products can drive any other inductive, capacitive and resistive load within the device electrical characteristics such as monostable or bistable relays.
The MOTIX™ IFX007T is an integrated high-current half-bridge for motor drive applications. It contains one p-channel high-side MOSFET, one n-channel low-side MOSFET and a driver IC – all integrated into a single package.
Target applications are industrial & consumer motor drives for automation, home appliances, robotics, and medical applications, for example power tools, small robotics, drones, vacuum cleaners, medical motors, 3D printers, fans, pumps, and many more.
Infineon is your dependable partner for high-quality products with longevity produced in our own production facilities providing for many products supply security with dual-site approach.
In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- Software: Device Drivers accelerate hardware initialization, configuration, evaluation and integration in software development
- Configuration tools: MOTIX™ Single Half-Bridge IC und Multi Half-Bridge IC Configuration Wizard
- Evaluation boards, Shields for Arduino
- Extensive documentation with application examples
- Online trainings
- Comprehensive support infrastructure and Infineon Developer Community
Connect. Collaborate. Create. Join the MOTIX™ Community
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Product availability you can count on.