- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Overview
Infineon's SuperSO8 package is equivalent to the industry-standard PQFN 5x6 mm package. The SuperSO8 package offers customers the highest efficiency and power management for a variety of applications including server, telecom, power tools, low-voltage drives as well as Class D audio amplifiers. The SuperSO8 package is also available in a thermally enhanced version, with a maximum case temperature capability of 175°C.
Key Features
- Low RDS(on) (0.7mohms for 40 V)
- Highest efficiency & power density
- Optimized for synch rectification
- High system reliability
- Enhanced 175°C capability
- Thermal robustness
- Longer life time
Applications
Products
About
Enhanced temperature rating for improved robustness
OptiMOS™ 5 power MOSFETs in SuperSO8 package combine the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness meeting excellent efficiency and system reliability.
Compared to lower-rated devices, the max junction temperature of 175°C feature offers either more power at a higher operating junction temperature or longer lifetime at the same operating junction temperature. Furthermore, 20% improvement in the Safe Operating Area (SOA) is achieved. This new package feature is the perfect fit for applications such as telecom, motor drives, and servers.
Compared to the standard SuperSO8 (with max junction temperature of 150°C), OptiMOS™ 5 175°C shows up to 30% increase either in drain current or in power dissipation. The first wave of products offering this enhanced temperature rating is available in OptiMOS™ 5 in 30 V, 40 V, and 60 V.
Enhanced temperature rating for improved robustness
OptiMOS™ 5 power MOSFETs in SuperSO8 package combine the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness meeting excellent efficiency and system reliability.
Compared to lower-rated devices, the max junction temperature of 175°C feature offers either more power at a higher operating junction temperature or longer lifetime at the same operating junction temperature. Furthermore, 20% improvement in the Safe Operating Area (SOA) is achieved. This new package feature is the perfect fit for applications such as telecom, motor drives, and servers.
Compared to the standard SuperSO8 (with max junction temperature of 150°C), OptiMOS™ 5 175°C shows up to 30% increase either in drain current or in power dissipation. The first wave of products offering this enhanced temperature rating is available in OptiMOS™ 5 in 30 V, 40 V, and 60 V.