Synchronous-buck drivers
Synchronous rectified buck MOSFET driver ICs
High-speed drivers are designed to drive a wide range of dual high-side and low-side n-channel power MOSFETs in synchronous rectified buck converters. Please find out more about our synchronous rectified buck drivers.
- Seamless energy transfer
- Minimize power loss
- Maximize overall performance
- Focus on efficiency
Products
About
Emphasizing high-speed switching control, synchronous-buck drivers facilitate seamless energy transfer, minimize power loss, and maximize overall performance. With a focus on efficiency, synchronous buck drivers offer unparalleled advantages that transcend traditional power management solutions. By intelligently managing MOSFET switching, these drivers significantly reduce power dissipation and conduction losses, culminating in enhanced efficiency. As a result, devices powered by these drivers run cooler, consume less power, extend battery life, and have substantially lower operational costs.
Furthermore, the incorporation of advanced protection features ensures exceptional reliability. The drivers guard against overcurrent, overtemperature, and short-circuit conditions, preserving the longevity of both the driver and connected components. This robust protection mechanism enhances the overall reliability and resilience of the system, providing peace of mind to engineers and end-users alike.
Moreover, the versatility of these drivers cannot be overlooked. Designed to accommodate a wide range of dual high-side and low-side N-channel power MOSFETs, they seamlessly integrate into existing systems, streamlining design processes, and reducing time-to-market. Their flexible integration capabilities empower engineers to bring their innovative designs to life efficiently. These drivers unlock unparalleled efficiency, reliability, and dynamic response capabilities.
Emphasizing high-speed switching control, synchronous-buck drivers facilitate seamless energy transfer, minimize power loss, and maximize overall performance. With a focus on efficiency, synchronous buck drivers offer unparalleled advantages that transcend traditional power management solutions. By intelligently managing MOSFET switching, these drivers significantly reduce power dissipation and conduction losses, culminating in enhanced efficiency. As a result, devices powered by these drivers run cooler, consume less power, extend battery life, and have substantially lower operational costs.
Furthermore, the incorporation of advanced protection features ensures exceptional reliability. The drivers guard against overcurrent, overtemperature, and short-circuit conditions, preserving the longevity of both the driver and connected components. This robust protection mechanism enhances the overall reliability and resilience of the system, providing peace of mind to engineers and end-users alike.
Moreover, the versatility of these drivers cannot be overlooked. Designed to accommodate a wide range of dual high-side and low-side N-channel power MOSFETs, they seamlessly integrate into existing systems, streamlining design processes, and reducing time-to-market. Their flexible integration capabilities empower engineers to bring their innovative designs to life efficiently. These drivers unlock unparalleled efficiency, reliability, and dynamic response capabilities.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
XDPS2201 is a multi-mode, digitally configurable hybrid flyback controller that combines the simplicity of a traditional flyback topology with the performance of a resonant converter.
This training provides an insight about the system benefits of wide-bandgap devices, which will conquer market share in areas where power density, efficiency and/or battery range are decisive. The training focuses on two applications, mobile chargers and on-board chargers, and will talk about the challenges faced by the solutions today and how SiC and GaN provide next levels of performance.
1200 V Silicon-On-Insulators level-shift gate drivers from the market leader. This video demonstrates the advantages of products with Infineon SOI. E.g. Integrated bootstrap diode, Low level-shift losses - saving space and cost.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.