TLD7012-24EQ
NEW
coming soon
RoHS Compliant

TLD7012-24EQ

NEW
Multichannel LED driver

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD7012-24EQ
TLD7012-24EQ

Product details

  • Classification
    ISO 26262-compliant
  • Family
    LITIX™ Pixel Rear
  • Open Load Detection
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Tolerance
    5% @ 25 °C
  • Topology
    Linear
  • VS range
    5.5 V to 20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The TLD7012-24EQ is a 24-channel linear LED current-sink driver for animated front/rear lighting. It integrates 24 constant-current channels up to 100 mA each and a 14-bit PWM engine @ 800 Hz for pixel control. It supports HSLI up to 4 Mbit/s without a CMC. It supports CAN-FD transceiver options for offboard connectivity and provides 10-bit diagnostics with VFWD/SLS, open/short detection, and NTC/PTC monitoring.

Features

  • 24-channel linear LED driver
  • 100 mA per channel
  • 14-bit PWM @ 800 Hz
  • HSLI up to 4 Mbit/s
  • No CMC required
  • CAN-FD transceiver options
  • High-precision diagnostics (10-bit)
  • VFWD/SLS, open/short, NTC/PTC
  • Developed according to ISO26262

Benefits

  • ISO26262-compliant Safety Design
  • Easy to program a well-known MCU
  • Future proof BUS driven architecture
  • Maximal application and design flexibility

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }