Density16 MBit
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)1Mb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationIndustrial
-
Speed30 ns
| Recommended | ||
|
OPN
|
CY14V116N-BZ30XI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 105 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 105 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Mbit nvSRAM (1024K × 16)
- QuantumTrap NVM in each cell
- AutoStore on power-down via VCAP
- STORE via HSB pin or software seq
- RECALL on power-up or software seq
- Parallel STORE/RECALL of all cells
- R/W blocked during STORE/RECALL
- Byte enables BHE/BLE for 8-bit ops
- VCC core supply 2.7 V to 3.6 V
- VCCQ I/O supply 1.65 V to 1.95 V
- 10 µA sleep mode current
- 20-year data retention
Benefits
- Retains data through power loss
- No battery for nonvolatile backup
- Simple power-down data protection
- Flexible save/restore control options
- Fast restart with power-up RECALL
- Deterministic STORE/RECALL behavior
- Supports 8-bit or 16-bit bus designs
- Low sleep current cuts standby power
- Separate VCC/VCCQ eases level shift
- High endurance for frequent saves
- Parallel transfer minimizes downtime
- Avoids STORE unless SRAM was written
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.