AFL27028SX/ESB

AFL27028SX/ESB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AFL27028SX/ESB
AFL27028SX/ESB

Product details

  • Comments
    Typical Efficiency 85%
  • DLA Drawing
    5962-95565
  • Input Voltage range
    160 V to 400 V
  • Iout ((A))
    4
  • Output Power max
    112 W
  • Output Voltage ((V))
    28
  • Outputs
    Single
  • Package
    AFL
  • Qualification
    SMD
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community