- Electronic health card
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
Infineon PSOC™ Control MCU family targets motor control and power conversion in industrial and consumer applications
Infineon PSOC™ Control MCU family targets motor control and power conversion in industrial and consumer applications
Market News
Munich, Germany – 31 July 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today introduced a new series of microcontrollers (MCUs) for next-generation industrial and consumer motor control as well as power conversion system applications. This includes home appliances, power tools, renewable energy products, industrial drives, and lighting and computing/telecom power supplies. The new Infineon PSOC™ Control family, based on Arm ® Cortex ®-M33 core, delivers on-board functionality to optimize and accelerate the current measurement, waveform generation and real-time performance operations that play a critical role in target system applications.
“The new Infineon PSOC Control MCUs extend the company’s commitment to delivering performance and efficiency in next-generation motor control and power conversion applications,” said Steve Tateosian, SVP of IoT and Industrial MCUs, IoT, Wireless and Compute Business, Infineon Technologies. “With extensive on-board analog functionality, high performance timers, hardware math acceleration, and a rich design tool ecosystem, the new device family will enable system designers to deliver innovative, energy-saving devices to both high-volume and specialized markets.”
Key specifications of the new MCU family include clock speed of up to 180 MHz, high-performance analog-to-digital converters (ADCs), high-resolution (<100 ps) pulse-width-modulation (PWM) and an integrated CORDIC Accelerator to off-load real-time control tasks from the CPU. CORDIC’s true synchronous “idle” sampling of up to 16 analog signals from the single core ADC is up to 25 percent faster without sampling jitter. This powerful combination of power and performance yields system level bill-of-material (BOM) savings, while the <10 uA deep sleep and <1 uA hibernate modes deliver valuable energy savings for low-power and battery-driven applications.
The Infineon PSOC Control family supports innovative design of power electronics based on wide-band gap (WBG) technologies such as Silicon Carbide (SiC) and Gallium Nitride (GaN), which can both enhance performance and further reduce BOM costs for the overall system.
About ModusToolbox™ platform
As with all Infineon MCUs, the Infineon PSOC Control family is supported in ModusToolbox™ Software—a modular, extensible development ecosystem that includes building blocks for both product evaluation and production. These include blocks for Field-Oriented Control (FOC) of brushless and permanent magnet motors, power conversion algorithms (PFC, LLC, Buck, etc.) and device drivers. Evaluation boards, system reference designs, debuggers and a comprehensive family of PC-based development tools round-out the ModusToolbox Software to provide a flexible and comprehensive development experience.
ModusToolbox Motor Suite
To enable designers to get to market faster, the ModusToolbox Motor Suite is also supported for all devices in the PSOC Control family. This suite includes a compilation of software, tools, and resources that extends the capabilities of the ModusToolbox ecosystem to support motor control applications. The ModusToolbox Motor Suite reduces the complexity of these use cases through a systematic development flow to support advanced motor control development kits, selection of control algorithms, and to enable the testing, tuning, and monitoring of motor parameters.
Availability
The first two MCUs in the Infineon PSOC Control family – with CPU clock speeds of 100 MHz and 180 MHz and up to 256 KB embedded flash – are now available for early access customers, with full market availability in Q1 2025. For more information or to request participation in the early access program, visit www.infineon.com/products/microcontroller/32-bit-psoc-arm-cortex/32-bit-psoc-control-arm-cortex-m33-mcu
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
New PSOC Control MCU
The new PSOC™ Control MCU family by Infineon targets motor control and power conversion in industrial and consumer applications.
JPEG
2126x2126 px
Information Number : INFCSS202407-129
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662