- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Infineon releases new, enhanced features and capabilities to accelerate embedded development in ModusToolbox™ 3.1
Infineon releases new, enhanced features and capabilities to accelerate embedded development in ModusToolbox™ 3.1
Market News
Munich, Germany – 12 June, 2023 – As software becomes a critical feature in the variety of embedded solutions in today’s products, embedded developers must have the right software tools to bring these products to market. This includes development tools that provide flexibility and the best platform with features and capabilities that extend from the “getting started” phase to the deployment on final hardware. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the release of ModusToolbox™ 3.1 with enhanced capabilities giving developers more features at their fingertips to develop software solutions for their hardware designs.
Infineon’s ModusToolbox 3.1 adds a new dashboard application that serves as a central “getting started” resource with links to key documentation, training modules, video tutorials and relevant community forums. The dashboard provides a guided workflow for creating a new embedded project for various Integrated Development Environments (IDEs), including Microsoft Visual Studio Code, IAR Embedded Workbench, Arm® MDK (µVision IDE), or Eclipse IDE as part of ModusToolbox. The BSP Assistant, which has been significantly updated in the latest version, includes a new user interface for creating a board support package (BSP) using a device-centric flow. The latest version continues to support reference BSP from Infineon’s library of development boards.
“Learning a new development tool can seem like a challenging task,” said Clark Jarvis, Software and Tools Technical Marketer of Infineon. “Infineon’s ModusToolbox now includes a robust dashboard that gives developers key resources to make getting started easier than before. Even more, there are significant enhancements in the way the tools support development on final customer hardware using the BSP Assistant. This allows ModusToolbox to support the developer from start to finish.”
Infineon’s ModusToolbox software is a comprehensive suite of development tools and embedded run-time assets that provide a flexible and efficient development environment. It supports a seamless transition from the evaluation and prototyping phase using Infineon development kits, to the creation of a custom BSP through the edit-compile-debug cycle of application development and, finally, on to final product deployment.
Availability
Infineon’s ModusToolbox can be downloaded here. This installation tools package is available for Windows, Linux, and macOS.
Press Photos
ModusToolbox 3.1
Infineon’s ModusToolbox™ 3.1 adds a new dashboard application that serves as a central “getting started” resource with links to key documentation, training modules, video tutorials and relevant community forums. The dashboard provides a guided workflow for creating a new embedded project for various Integrated Development Environments (IDEs), including Microsoft Visual Studio Code, IAR Embedded Workbench, Arm® MDK (µVision IDE), or Eclipse IDE as part of ModusToolbox.
JPEG
2126x1594 px
Information Number : INFCSS202306-116