- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Next generation 1200 V CoolSiC™ Trench MOSFET in TO263-7 package boosts e-Mobility
Next generation 1200 V CoolSiC™ Trench MOSFET in TO263-7 package boosts e-Mobility
Market News
Munich, Germany – 13 June, 2023 – Infineon presents its new generation of 1200 V CoolSiC™ MOSFETs in TO263-7 for automotive applications. The automotive-graded silicon carbide (SiC) MOSFET generation offers high power density and efficiency, enables bi-directional charging and significantly reduces system cost in on-board charging (OBC) and DC-DC applications.
The 1200 V CoolSiC family member offers best-in-class switching performance through 25 percent lower switching losses compared to the first generation. This improvement in switching behavior enables high-frequency operation, leading to smaller system sizes and increased power density. With a Gate-source threshold voltage (V GS(th)) greater than 4 V and a very low Crss/ Ciss ratio, reliable turn-off at V GS = 0 V is achieved without the risk of parasitic turn-ons. This allows for unipolar driving, resulting in reduced system cost and complexity. In addition, the new generation features a low on resistance (R DS(on)), reducing conductive losses over the whole temperature range of -55°C to 175°C.
The advanced diffusion soldering chip mount technology (.XT technology) significantly improves the package's thermal capabilities, lowering the SiC MOSFET junction temperature by 25 percent compared to the first generation.
Moreover, the MOSFET has a creepage distance of 5.89 mm, meeting 800 V system requirements and reducing coating effort. Infineon is offering a range of R DS(on) options to cater to diverse application demands, including the only 9 mΩ type in the TO263-7 package currently on the market.
KOSTAL uses CoolSiC MOSFET in their OBC platform
KOSTAL Automobil Elektrik has designed-in Infineon’s latest CoolSiC MOSFET in their next-generation OBC platform for Chinese OEMs. KOSTAL is a global leading supplier for automotive charger systems. With their standard platform approach, safe, reliable, and highly efficient products are worldwide delivered for various OEM requirements and global regulations.
“Decarbonization is the major challenge of this decade and thus a great motivation to shape car electrification with our customers. Therefore, we are very proud about the partnership with KOSTAL,” said Robert Hermann, Vice President for Automotive High Voltage Chips and Discretes at Infineon. “This project highlights the strong position of our standard product portfolio within the on-board charger market enabled by cutting-edge SiC technology.”
“As key component for our future generation OBC platform, Infineon’s new 1200 V CoolSiC Trench MOSFET features high voltage rating and qualified robustness. These benefits help us in to create a compatible design to manage our state-of-art technical solutions, cost optimization and massive market delivery,” said Shen Jianyu, Vice President, Technical Executive Manager at KOSTAL ASIA.
Availability
The 1200V CoolSiC™ MOSFET in TO263-7 package is available now.
More information is available at www.infineon.com/part/AIMBG120R010M1
Press Photos
1200V CoolSiC MOSFET
Infineon presents its new generation of 1200 V CoolSiC™ MOSFETs in TO263-7 for automotive applications, offering high power density and efficiency while reducing system costs. With improved switching performance and low on resistance, these MOSFETs enable smaller system sizes, increased power density, and reliable operation in extreme temperatures.
JPEG
1864x2126 px
Information Number : INFATV202306-117