- XELOC™ - Consumer/Industrial Ultra-Wide Band Solutions
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
Infineon’s 256 Mbit SEMPER™ Nano NOR Flash memory enables smaller, power-efficient industrial and consumer electronics
Infineon’s 256 Mbit SEMPER™ Nano NOR Flash memory enables smaller, power-efficient industrial and consumer electronics
Market News
Munich, Germany – February 22, 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today launched the SEMPER™ Nano NOR Flash memory optimized for battery-powered, small-form-factor electronic devices. Emerging wearable and industrial applications, including fitness trackers, hearables, health monitors, drones, and GPS trackers, enable more with precision tracking, critical information logging, enhanced security, noise cancellation, and more. These advanced capabilities and use cases drive the need for more memory in less space. According to Omdia, the market for Bluetooth-enabled headsets and headphones is expected to grow at a 25 percent CAGR and exceed one billion units by 2024. [1]
With growing demand for more memory, designers face additional challenges of limited board space and maximum battery life. The SEMPER Nano NOR Flash from Infineon is the first of its kind to deliver a solution that combines both high density, small footprint and industry-leading low power, along with robust engineering and design support.
“Semiconductors play a critical role in enabling innovative applications that have the potential to change the way we live. With smarter lifestyle devices, we can make better health choices, keep track of our loved ones, and ensure their safety,” said Sandeep Krishnegowda, VP of Marketing and Applications, Flash Memory Solutions, Infineon Technologies. “With SEMPER Nano, we enable our customers to add more functionality to their smart devices by offering more memory in a ultra-compact footprint while simultaneously enhancing system reliability with built-in ECC.”
Available in 256 Mbit 1.8 V configurations and both industrial and commercial grades, Infineon’s SEMPER Nano NOR Flash delivers 40 Mbyte/s SPI throughput and achieves industry-leading stand-by and active currents. Built-in error correction code (ECC) enhances reliability, and a configurable sector architecture allows optimization for code or data storage.
The family is fully supported by SEMPER Solutions Hub, a one-stop portal with all the building blocks required to integrate SEMPER Nano NOR Flash into an application. The software, tools and resources simplify the overall design process and help designers bring products to market faster. A new SEMPER Nano Pmod-compatible memory module is available to easily assemble hardware development platforms.
About Infineon SEMPER Nano NOR Flash
Infineon SEMPER Nano NOR Flash is available in a tiny form factor and offers very low power consumption. The devices feature Infineon’s patented MIRRORBIT™ technology, and are available in known good wafer (KGW), wafer-level chip scale package (WL-CSP) and BGA formats. Key device parameters include 256-Mbit density, 1.8-Volt operation, and SPI throughput of up to 40 Mbytes per second.
[1] CAGR 2022-24. Source: Omdia, Mobile and Embedded Market Tracker Q3 2022
About Infineon SEMPER Solutions Hub
The SEMPER Solutions Hub provides the development edge required to accelerate the design process. This web portal offers easy access to software development kits (SDKs) with production-grade drivers and application code examples; hardware kits for prototyping with microcontroller (MCU) system boards from Infineon and third-party suppliers; and support for selected integrated development environments (IDEs). Supported architectures include the Infineon PSoC™ 6 and AURIX™ TC375, Raspberry Pi, and NVIDIA® Jetson Nano™.
Availability
SEMPER Nano products are now available in KGW and WLCSP options. BGA packages are available upon request. Pmod-compatible memory modules are available now as part number EVAL-S25FS256T. More information about SEMPER Nano memory is available at www.infineon.com/semper-nano and about SEMPER Solutions Hub at www.infineon.com/semper-solutions-hub.
Press Photos
SEMPER Nano NOR Flash
The SEMPER Nano NOR Flash from Infineon is the first of its kind to deliver a solution that combines both high density, small footprint and industry-leading low power, along with robust engineering and design support.
JPEG
2126x2004 px
Information Number : INFATV202302-065