- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Infineon introduces new XENSIV™ TLE4971 sensor family for automotive applications
Infineon introduces new XENSIV™ TLE4971 sensor family for automotive applications
Market News
Munich, Germany – 4 November, 2022 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the addition of the new XENSIV™ TLE4971 family to its current sensor portfolio for automotive applications. The 3.3 V devices are the next generation of TLI4971 devices available in a TISON package with an integrated rail and available in four different pre-programmed current ranges: 25 A, 50 A, 75 A and 120 A. With a compact design and state-of-the-art sensing, the TLE4971 is ideal for automotive use cases including on-board chargers (OBC), high-voltage auxiliary drives and charging applications. Additionally, the current sensor is also ideal for industrial applications including DC chargers for electric vehicles, industrial drives, servo drives and PV inverters.
Infineon’s XENSIV TLE4971 devices offer a precise magnetic current sensing based on proprietary temperature and stress compensation, without the negative effects of magnetic cores cased from hysteresis or saturation effects. Due to the differential sensing principle, no core or shielding is required to protect against stray fields. In addition, the sensors are ideal for applications using wide-bandgap solutions such as Gallium Nitride (GaN) and Silicon Carbide (SiC). The integrated EEPROM allows users to customize the sensor’s overcurrent detection (OCD) values and deglitch filters for different use cases.
The small PG-TISON-8-5 package allows a very compact design for various applications. With the minimum insertion resistance of 220 µΩ and inductance of less than 1 nH, the system losses decrease to enable higher efficiency and accuracy. Moreover, the package enables high dynamic range, high surge current and market-leading thermal performance. The devices are fully qualified to AEC-Q100 Grade 1 for automotive applications up to 125°C and offer improved output accuracy. To support industrial applications, all sensor variants are available as standard and UL certified versions.
Availability
The Infineon XENSIV™ TLE4971 current sensor family is available now and will be presented at electronica 2022 in Munich, Germany. More information is available at www.infineon.com/current-sensors.
Infineon at electronica 2022
At this year’s electronica tradeshow in Munich, Infineon presents solutions for the major challenges of our time. Semiconductors contribute to the green and digital transformation in many ways and are at the heart of every networked application. At electronica 2022, Infineon is now making clear why they are also key elements for a better future and how they pave the way to climate neutrality. The company will present intelligent and energy-efficient solutions for the connected world of tomorrow in hall C3, booth 502 from November 15 to 18, under the motto: “Driving decarbonization and digitalization. Together.” More information is available at www.infineon.com/electronica.
Press Photos
XENSIV TLE4971
Infineon’s XENSIV TLE4971 devices offer a precise magnetic current sensing based on proprietary temperature and stress compensation, without the negative effects of magnetic cores cased from hysteresis or saturation effects
JPEG
2126x1083 px
Information Number : INFATV202211-019