- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Infineon introduces new CMOS transceiver MMIC CTRX8181 with high performance, scalability and reliability for automotive radar
Infineon introduces new CMOS transceiver MMIC CTRX8181 with high performance, scalability and reliability for automotive radar
Market News
Munich, Germany – 3 November, 2022 – A high-performance and reliable radar module is the key to an improved automated driving assistance system and autonomous driving in the future. New features, such as advanced emergency braking systems (AEBs) that react to crossing motorcyclists, will demand higher performance and increased modules per car. Key drivers for this growth are NCAP programs and legislation.
Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is leading the market for over 15 years and is the number one producer of radar monolithic microwave integrated circuits (MMIC). The company pioneered the transceiver integration (transmitter + receiver in one chip) and launched the world‘s first 77 GHz automotive radar chip based on SiGe in 2009. Infineon products address all market segments, from short range radar (corner radar) to the premium segment for front radars.
Today, Infineon announced the RASIC™ CTRX8181 transceiver – its next innovation radar and first product in a series of new 76 to 81 GHz radar MMICs based on 28-nm CMOS technology. The improved signal-to-noise ratio and linearity of the transceiver provides high system-level performance and resilience. In addition, the easy-to-use radar transceiver simultaneously offers a scalable platform approach for different sensor including corner, front and short range, along with flexibility for new software-defined-vehicle architectures. This enables 77 GHz automotive radar applications at reduced development costs.
“The new CTRX8181 transceiver enables a reliable object separation and detection necessary for protecting vulnerable road users including motorcyclists, cyclists or pedestrians,” said Tomas Lucia, Head of Product Marketing Radar MMIC at Infineon’s Automotive Division. “The increased RF performance is a prerequisite for the successful deployment of dependable assisted and automated driving functions for all SAE levels, up to Level 4.”
The CTRX8181 is developed according to the latest ISO26262 safety standards and comes with 4 transmit and 4 receive channels. The device offers excellent signal-to-noise ratio (SNR) and increases the standard module range by up to 25 percent (e.g. from 250 to more than 300 meters). The higher RF-channel count with improved linearity also enables 33 percent higher vertical or angular resolution to allow a better separation between different objects like pedestrians next to cars. These features contribute to the development of radar modules for all applications – from corner radar to high-resolution radar.
The in-chip digital phase-locked loop (PLL) allows faster ramps for better range resolution and ultra-fast fly back times, improved by the factor four compared to today’s best solutions. This new feature reduces power consumption and enables better accurate speed information required to separate objects at similar speeds. This also allows a completely free configurable ramp without compromising phase noise making the radar robust and reliable in different scenarios. This makes it perfectly prepared for interference robust frequency schemes, like compass method.
The new CTRX product family is best combined with Infineon's radar specific AURIX™ microcontrollers (MCUs) TC3x and upcoming TC4x, both with integrated signal processing units (SPU) and non-volatile memory for on-chip program code storage. The AURIX™ chipset and CTRX enable the best performance for future NCAP and real-world scenarios such as improved reliability for radar function in bad weather conditions.
The system partitioning gives vendors the flexibility to offer traditional solutions with full processing capabilities in the radar but also allows different architectures such as pre-processed data streaming over 100 Mbit/s or 1 Gbit/s Ethernet with minimal effort. The splitting also allows the selection of appropriate MMIC and microcontroller for target applications to enable easy scaling to support various cost and performance requirements. The connection to the MCU is established via either LVDS or CSI-2 to enable greater flexibility to combine components.
Availability
Engineering samples of the new CMOS MMIC CTRX8181 transceiver are available and will be presented at electronica 2022 in Munich, Germany. More information is available at www.infineon.com/rasic.
Infineon at electronica 2022
At this year’s electronica tradeshow in Munich, Infineon presents solutions for the major challenges of our time. Semiconductors contribute to the green and digital transformation in many ways and are at the heart of every networked application. At electronica 2022, Infineon is now making clear why they are also key elements for a better future and how they pave the way to climate neutrality. The company will present intelligent and energy-efficient solutions for the connected world of tomorrow in hall C3, booth 502 from November 15 to 18, under the motto: “Driving decarbonization and digitalization. Together.” More information is available at www.infineon.com/electronica.
Press Photos
CTRX Application
The improved signal-to-noise ratio and linearity of Infineon’s RASIC™ CTRX8181 transceiver provides high system-level performance and resilience. It enables a reliable object separation and detection necessary for protecting vulnerable road users including motorcyclists, cyclists or pedestrians. In addition, the radar transceiver offers a scalable platform approach for different sensor including corner, front and short range, along with flexibility for new software-defined-vehicle architectures.
JPEG
2126x1474 px
RASIC CTRX8181 transceiver
The improved signal-to-noise ratio and linearity of Infineon’s RASIC™ CTRX8181 transceiver provides high system-level performance and resilience. It enables a reliable object separation and detection necessary for protecting vulnerable road users including motorcyclists, cyclists or pedestrians. In addition, the radar transceiver offers a scalable platform approach for different sensor including corner, front and short range, along with flexibility for new software-defined-vehicle architectures.
JPEG
2126x971 px
Information Number : INFATV202211-017