TLD7002-16SYS_EVAL
Active and preferred

TLD7002-16SYS_EVAL

TLD7002-16ES system evaluation board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD7002-16SYS_EVAL
TLD7002-16SYS_EVAL
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    linear current sink
  • Description
    The TLD7002-16SYS_EVAL is an evaluation platform for the TLD7002-16ES LED driver.
  • Family
    LITIX™ Pixel Rear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    HSLI (uart over CAN ) or TTL UART
  • Output Current range
    5.6 mA to 76.5 mA
  • Output Voltage max
    20 V
  • Qualification
    Automotive
  • Sub Application
    Lighting
  • Supply Voltage max
    35 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLD700216SYSEVALTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The TLD7002-16SYS_EVAL is an evaluation platform for the TLD7002-16ES LED driver. TLD7002-16SYS_EVAL consists of one PCB, with 3 snappable sections:; 1 x CAN transceiver section; 2 x LED driver, TLD7002-16ES section; 2 x LED load sectionThe 5 sections of the PCB can be snapped in order to mimic different system implementation. The two TLD7002-16ES devices in the TLD7002-16SYS_EVAL have a pre-programmed OTP, with addresses 2 and 3.

Features

  • 2 xTLD7002-16ES devices pre-written OTP
  • 64 RED LEDs
  • Snappable CAN transceiver & load boards
  • High reliability and operating lifetime

Benefits

  • TLD7002-16ES Eval in 3 Operating Modes
  • Universal CAN Transceiver Compatibility

Applications

Documents

Design resources

Diagrams

tld7002-16sys-eval-
tld7002-16sys-eval-
tld7002-16sys-eval-
TLD7002-SYS-EVAL-blockDiagr
TLD7002-16SYS-EVALPictureWithSnapPoints
SYS-EVAL-connectedToArduino

Developer community