CYPD3178-24LQXQ
Active and preferred
RoHS Compliant
Lead-free

CYPD3178-24LQXQ

EZ-PD™ Barrel Connector Replacement Lite (BCR-Lite) in tray package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3178-24LQXQ
CYPD3178-24LQXQ
ea.

Product details

  • Applications
    Rechargeable devices, VR headsets, Personal care products, Smart speakers, Power tools
  • Family
    EZ-PD™ BCR-Lite
  • Legacy charging support
    Yes
  • OCP
    N
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3 V to 24.5 V
  • Package Type
    24-pin QFN
  • Peak Reflow Temp
    260 °C
  • PPS
    No
  • Product Category
    Charging port controller
  • Product Description
    USB Type-C Port Controller for Power Sinks
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ BCR HPI utility
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    N
OPN
CYPD3178-24LQXQ
Product Status active and preferred
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EZ-PD™ BCR-LITE CYPD3178-24LQXQ is the tray packing option of the EZ-PD™ BCR-Lite family and is a highly-integrated pre-programmed USB-C sink port controller with the ability to support ports with or without USB data capability. It mainly targets electronic devices that have legacy barrel connectors or USB micro-B connectors for power such as drones, smart speakers, power tools, and other rechargeable devices. EZ-PD™ BCR-LITE complies with the latest USB Type-C standard and enables users to quickly convert their devices from being powered through a barrel connector to being powered via the USB-C connector with few external components and no additional firmware development. It integrates a complete USB Type-C transceiver, a load switch controller with a soft start, all termination resistors required for a USB Type-C port, and system-level ESD protection. It is available in a 24-pin QFN package.

Features

  • USB Type-C charging (5 V @ 0.5 A, 0.9 A, 1.5 A, 3 A) up to 15 W
  • Legacy charging standards (BC1.2 & others)
  • Integrated fault protection: VBus-to-CC short, OVP
  • Integrated ESD protection: IEC61000-4-2 level 4C
  • Integrated 24.5 V LDO, VBus gate driver, VBus discharge FET
  • Easy configuration through Host Programming Interface (HPI)
  • Extended industrial temperature range: -40°C to +105°C
  • Packing type: tray

Benefits

  • Easily covert incompatible power connectors to USB-C
  • No firmware development required
  • No expert knowledge of USB-C Power Delivery required
  • Interoperable with any USB-C chargers or charging ports

Getting started:

  1. Download the EZ-PD™ BCR-Lite datasheet
  2. Order the EZ-PD™ BCR-Lite CY4535 evaluation kit
  3. Watch the online training to understand everything you need to know about powering electronic devices with EZ-PD™ BCR

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }