TLE9350VSJ
not for new design
RoHS Compliant
Lead-free

TLE9350VSJ

The TLE9350XSJ is the Infineon High Speed CAN transceiver generation, used inside HS CAN networks for automotive and also for industrial applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9350VSJ
TLE9350VSJ
ea.

Product details

  • Additional Features
    NEN, Vio
  • Base Product
    TLE935x
  • Bus Wake-Up Capability
    No
  • Family
    CAN FD 5MBit/s
  • Features
    NEN, Vio
  • Language
    IBIS
  • Product Category
    Transceivers
  • Qualification
    Automotive
  • Quiescent Current
    < 18 µA at 5 V standby
  • Standards
    ISO11898-2
  • Supply Voltage
    5 V, 3.3 V
  • Transmission Rate max
    5 MBit/s
  • Type
    CAN FD, CAN
  • Wake-up Inputs
    None
OPN
TLE9350VSJXTMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLE9350VSJ is a high-speed CAN transceiver for automotive and industrial applications. It meets ISO 11898-2:2016, SAE J1939, and SAE J2284. It offers ESD robustness and RF immunity, eliminating the need for additional protection devices. The symmetrical output signals minimize electromagnetic emission. It supports CAN FD with rates up to 5 MBit/s. Fail-safe protect against damage. The TLE9350VSJ comes in a RoHS-compliant PG-DSO-8 package.

Features

  • ISO 11898-2:2016 and SAE J2284-4/-5
  • CAN FD data frames up to 5 MBit/s
  • Certified according to VeLIO
  • Very low(EME) allows common mode choke
  • Microcontroller interface (3.3 V or 5 V)
  • Excellent ESD robustness
  • Ultra-Low CAN Bus Power-Down
  • Overtemperature protection
  • Protection from ISO 7637 & SAE J2962-2
  • Power-save mode
  • Green Product (RoHS compliant)
Documents

Design resources

Developer community