BTS5200-1ENA
Active
RoHS Compliant
Lead-free

BTS5200-1ENA

BTS5200-1ENA, 200mΩ single channel Smart High-Side Power Switch, embedded in a PG-TDSO-8-31, Exposed Pad package, with protective functions & diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS5200-1ENA
BTS5200-1ENA
ea.

Product details

  • Channels
    1
  • Diagnostics
    Sense
  • Family
    PROFET™ + 12V
  • IL (Short Circuit Current)
    7.3 A
  • Load Current
    1.5 A
  • Mounting
    SMD
  • Nominal Load Current per channel (All channels active)
    1.5 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2034
  • Ptot max
    1.8 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5 V to 28 V
  • toff (Turn OFF time) max
    230 µs
  • ton (Turn ON time) max
    120 µs
OPN
BTS52001ENAXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by an N-channel vertical power MOSFET with charge pump. The device is integrated in Smart6 technology. It is specially designed to drive lamps up to 1x R10W 12V, as well as LEDs in the harsh automotive environment.

Features

  • Single channel device
  • Very low stand-by current
  • 3.3 V and 5 V compatible logic inputs
  • Electrostatic discharge protection (ESD)
  • Optimized electromagnetic compatibility
  • Logic ground indep from load ground
  • Low power DMOS leakage I in OFF state
  • Green product RoHS AEC qualified
Documents

Design resources

Developer community