ISP452
Active
RoHS Compliant
Lead-free

ISP452

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISP452
ISP452
ea.

Product details

  • Budgetary Price €/1k
    0.76
  • Channels
    1
  • Current Limit min
    0.7 A
  • Diagnostics
    n.a.
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    1.5 A
  • Load Current
    0.7 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.7 A
  • Operating Temperature range
    -30 °C to 150 °C
  • Planned to be available until at least
    2034
  • Ptot max
    1.8 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    5 V to 34 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    100 µs
OPN
ISP452HUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Short-circuit protection
  • Input protection
  • Output and reverse recovery charge
  • Overload protection
  • Overvoltage protection (load dump)
  • Switching inductive load
  • Undervoltage shutdown
  • Maximum current internally limited
  • Electrostatic discharge (ESD) protection

Benefits

  • 12V DC Power Switch for Industrial Use
  • Handles high inrush currents like lamps

Applications

Diagrams

ISP452
ISP452
ISP452 ISP452 ISP452
Documents

Design resources

Developer community